THVD8010

ACTIVE

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Signaling rate (max) (Mbps) 0.03 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -18 to 18 Common-mode range (V) -7 to 12 Number of nodes 256 Features Auto polarity, IEC ESD protection, Power line communication Isolated No Supply current (max) (µA) 6000 Rating Catalog Operating temperature range (°C) -40 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Signaling rate (max) (Mbps) 0.03 IEC 61000-4-2 contact (±V) 8000 Fault protection (V) -18 to 18 Common-mode range (V) -7 to 12 Number of nodes 256 Features Auto polarity, IEC ESD protection, Power line communication Isolated No Supply current (max) (µA) 6000 Rating Catalog Operating temperature range (°C) -40 to 125
SOT-23-THN (DDF) 8 8.12 mm² (2.9 mm × 2.8 mm)
  • 3-V – 5.5-V supply voltage
  • Half-duplex communication
    • Up to 30 Kbps data rate (OOK)
  • RS-485 electrical signaling with on-off keying (OOK) modulation
  • Polarity Free
  • Good noise immunity
  • Pin selectable carrier frequency: 125 kHz – 300 KHz
  • Spread spectrum clocking for excellent EMI performance
  • TX timeout to avoid stuck bus conditions
  • Operational common-mode range: –7 V to 12 V
  • Bus I/O protection
    • ± 18-V DC fault protection
    • ± 16 kV HBM ESD
    • ± 8 kV IEC 61000-4-2 contact discharge
    • ± 15 kV IEC 61000-4-2 air gap discharge
    • ± 4 kV IEC 61000-4-4 fast transient burst
  • Extended temperature range: -40°C to 125°C
  • 8-Pin SOT-23 package for space constrained applications
  • 3-V – 5.5-V supply voltage
  • Half-duplex communication
    • Up to 30 Kbps data rate (OOK)
  • RS-485 electrical signaling with on-off keying (OOK) modulation
  • Polarity Free
  • Good noise immunity
  • Pin selectable carrier frequency: 125 kHz – 300 KHz
  • Spread spectrum clocking for excellent EMI performance
  • TX timeout to avoid stuck bus conditions
  • Operational common-mode range: –7 V to 12 V
  • Bus I/O protection
    • ± 18-V DC fault protection
    • ± 16 kV HBM ESD
    • ± 8 kV IEC 61000-4-2 contact discharge
    • ± 15 kV IEC 61000-4-2 air gap discharge
    • ± 4 kV IEC 61000-4-4 fast transient burst
  • Extended temperature range: -40°C to 125°C
  • 8-Pin SOT-23 package for space constrained applications

THVD8010 is an RS-485 transceiver with on-off keying (OOK) modulation and demodulation built in for power line communication. Modulating data onto existing power lines allows power delivery and data communication to share a common pair of wires, resulting in a significant reduction of the system cost.

A pin programmable interface simplifies the system design. The carrier frequency can be adjusted by changing an external resistor on the F_SET pin. A broad range of carrier frequencies gives the system designer the flexibility to choose the external inductors and capacitors. In addition, OOK modulation operates with immunity to data polarity for ease of system installations.

Spacer

THVD8010 is an RS-485 transceiver with on-off keying (OOK) modulation and demodulation built in for power line communication. Modulating data onto existing power lines allows power delivery and data communication to share a common pair of wires, resulting in a significant reduction of the system cost.

A pin programmable interface simplifies the system design. The carrier frequency can be adjusted by changing an external resistor on the F_SET pin. A broad range of carrier frequencies gives the system designer the flexibility to choose the external inductors and capacitors. In addition, OOK modulation operates with immunity to data polarity for ease of system installations.

Spacer

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
THVD8000 ACTIVE RS-485 transceiver with OOK modulation for power line communication Pin-to-pin compatible, supports 125-Khz to 5-Mhz carrier frequency

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet THVD8010 RS-485 Transceiver with OOK Modulation for Power Line Communication datasheet PDF | HTML Sep 22, 2020
Technical article THVD8010: Simplified and stable RS-485 communication over power line with OOK modulation PDF | HTML Apr 2, 2026
Application note Combining Classical RS-485 Systems with TI’s RS-485 Based Powerbus PDF | HTML Sep 14, 2023
Application note Using THVD80x0 Devices to Communicate on Lower Voltage (<=36V) AC Power Lines PDF | HTML Oct 19, 2022
Application note Using THVD80x0 Devices to Communicate Over an AC Outlet PDF | HTML May 31, 2022
Application note THVD8000 Design Guide (Rev. A) Sep 10, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THVD8000EVM — THVD8000 evaluation module with RS-485 over power bus function

This evaluation module EVM is used to evaluate the THVD8000. The RS-485 over power bus functionality can be implemented by connecting Vcc/GND and Vbb/GNB separately. Depending on the applicaiton, different OOK carrier frequency can be selected by switches. All logic signals are available through (...)
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23-THN (DDF) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos