TLC27M4B

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TLV9104 ACTIVE Quad, 16-V 1.1-MHz low-power (0.12 mA) operational amplifier Pin-to-pin upgrade with improved performance: lower Vos(1.5mV), higher slew rate(4.5V/us) and output current(80mA)

Product details

Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 0.525 Slew rate (typ) (V/µs) 0.46 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 0.105 Vn at 1 kHz (typ) (nV√Hz) 32 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1.7 Input bias current (max) (pA) 60 CMRR (typ) (dB) 91 Iout (typ) (A) 0.008 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.03 Output swing headroom (to positive supply) (typ) (V) -1.1
Number of channels 4 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 3 Rail-to-rail In to V- GBW (typ) (MHz) 0.525 Slew rate (typ) (V/µs) 0.46 Vos (offset voltage at 25°C) (max) (mV) 2 Iq per channel (typ) (mA) 0.105 Vn at 1 kHz (typ) (nV√Hz) 32 Rating Catalog Operating temperature range (°C) -40 to 85 Offset drift (typ) (µV/°C) 1.7 Input bias current (max) (pA) 60 CMRR (typ) (dB) 91 Iout (typ) (A) 0.008 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) -0.3 Input common mode headroom (to positive supply) (typ) (V) -1 Output swing headroom (to negative supply) (typ) (V) 0.03 Output swing headroom (to positive supply) (typ) (V) -1.1
PDIP (N) 14 181.42 mm² (19.3 mm × 9.4 mm) SOIC (D) 14 51.9 mm² (8.65 mm × 6 mm)
  • Trimmed offset voltage: ±300µV max at 25°C, VDD = 5V
  • Low offset voltage drift: ±0.6µV/°C
  • Low noise: typically 32nV/√Hz at f = 1kHz
  • Wide range of supply voltages over specified temperature ranges:
    • 0°C to 70°C: 3V to 16V
    • −40°C to 85°C: 4V to 16V
    • −55°C to 125°C: 4V to 16V
  • Low quiescent current: typically 120uA at 25°C, VDD = 5V
  • Output voltage range includes negative rail
  • High input impedance: 6TΩ typ
  • ESD−protection circuitry
  • Designed-in latch-up immunity
  • Trimmed offset voltage: ±300µV max at 25°C, VDD = 5V
  • Low offset voltage drift: ±0.6µV/°C
  • Low noise: typically 32nV/√Hz at f = 1kHz
  • Wide range of supply voltages over specified temperature ranges:
    • 0°C to 70°C: 3V to 16V
    • −40°C to 85°C: 4V to 16V
    • −55°C to 125°C: 4V to 16V
  • Low quiescent current: typically 120uA at 25°C, VDD = 5V
  • Output voltage range includes negative rail
  • High input impedance: 6TΩ typ
  • ESD−protection circuitry
  • Designed-in latch-up immunity

The TLC27M4 and TLC27M9 quad operational amplifiers combine a wide range of input offset voltage grades with low offset voltage drift, high input impedance, low noise, and speeds comparable to that of general-purpose bipolar devices.

The high input impedance and low bias currents make these devices an excellent choice for applications that are typically reserved for general-purpose bipolar products, but with only a fraction of the power consumption.

The TLC27M4 and TLC27M9 quad operational amplifiers combine a wide range of input offset voltage grades with low offset voltage drift, high input impedance, low noise, and speeds comparable to that of general-purpose bipolar devices.

The high input impedance and low bias currents make these devices an excellent choice for applications that are typically reserved for general-purpose bipolar products, but with only a fraction of the power consumption.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLC27M4 LinCMOS Precision Quad Operational Amplifiers datasheet (Rev. E) Jul 1, 2026
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TLC27M4, TLC27M4A, TLC27M4B PSpice Model

SLOJ101.ZIP (3 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 14 Ultra Librarian
SOIC (D) 14 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos