TLIN1024A-Q1

ACTIVE

TLIN1024A-Q1

ACTIVE

Product details

Protocols LIN Number of channels 4 Bus fault voltage (V) -45 to 45 Signaling rate (max) (bps) 20000 Rating Automotive
Protocols LIN Number of channels 4 Bus fault voltage (V) -45 to 45 Signaling rate (max) (bps) 20000 Rating Automotive
VQFN (RGY) 24 19.25 mm² (5.5 mm × 3.5 mm)
  • AEC-Q100 (Grade 1) qualified for automotive applications
  • Compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A and ISO/DIS 17987–4 electrical physical layer (EPL) specification
  • Compliant to SAE J2602-1 LIN network for vehicle applications
  • Functional Safety-Capable
  • Supports 12-V battery applications
  • LIN transmit data rate up to 20 kbps
  • LIN receive data rate up to 100 kbps
  • Wide operational supply voltage range: 4 V to 36 V
  • Sleep mode: ultra-low current consumption allows wake-up event from:
    • LIN bus
    • Local wake-up through EN
  • Integrated 45 kΩ LIN pull-up resistor
  • Power up and power down glitch-free operation on LIN bus and RXD output
  • Protection features:
    • ±45 V LIN bus fault tolerant
    • Undervoltage protection on VSUP
    • TXD Dominant time out protection (DTO)
    • Thermal shutdown protection
    • Unpowered node or ground disconnection failsafe at system level.
  • 3.5 mm x 5.5 mm VQFN package with improved automated optical inspection (AOI) capability
  • AEC-Q100 (Grade 1) qualified for automotive applications
  • Compliant to LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2 A and ISO/DIS 17987–4 electrical physical layer (EPL) specification
  • Compliant to SAE J2602-1 LIN network for vehicle applications
  • Functional Safety-Capable
  • Supports 12-V battery applications
  • LIN transmit data rate up to 20 kbps
  • LIN receive data rate up to 100 kbps
  • Wide operational supply voltage range: 4 V to 36 V
  • Sleep mode: ultra-low current consumption allows wake-up event from:
    • LIN bus
    • Local wake-up through EN
  • Integrated 45 kΩ LIN pull-up resistor
  • Power up and power down glitch-free operation on LIN bus and RXD output
  • Protection features:
    • ±45 V LIN bus fault tolerant
    • Undervoltage protection on VSUP
    • TXD Dominant time out protection (DTO)
    • Thermal shutdown protection
    • Unpowered node or ground disconnection failsafe at system level.
  • 3.5 mm x 5.5 mm VQFN package with improved automated optical inspection (AOI) capability

The TLIN1024A-Q1 is a Quad Local Interconnect Network (LIN) physical layer transceiver with integrated wake-up and protection features, compliant with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO/DIS 17987–4 standards. LIN is a single wire bidirectional bus typically used for low speed in-vehicle networks using data rates up to 20 kbps. The TLIN1024A-Q1 is designed to support 12-V applications with wider operating voltage and additional bus-fault protection.

The TLIN1024A-Q1 receiver supports data rates up to 100 kbps for faster in-line programming. The TLIN1024A-Q1 converts the LIN protocol data stream on the TXD input into a LIN bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic-level signals that are sent to the microprocessor through the open-drain RXD pin. Ultra-low current consumption is possible using the sleep mode which allows wake-up via LIN bus or EN pin.

The TLIN1024A-Q1 is a Quad Local Interconnect Network (LIN) physical layer transceiver with integrated wake-up and protection features, compliant with LIN 2.0, LIN 2.1, LIN 2.2, LIN 2.2A and ISO/DIS 17987–4 standards. LIN is a single wire bidirectional bus typically used for low speed in-vehicle networks using data rates up to 20 kbps. The TLIN1024A-Q1 is designed to support 12-V applications with wider operating voltage and additional bus-fault protection.

The TLIN1024A-Q1 receiver supports data rates up to 100 kbps for faster in-line programming. The TLIN1024A-Q1 converts the LIN protocol data stream on the TXD input into a LIN bus signal using a current-limited wave-shaping driver which reduces electromagnetic emissions (EME). The receiver converts the data stream to logic-level signals that are sent to the microprocessor through the open-drain RXD pin. Ultra-low current consumption is possible using the sleep mode which allows wake-up via LIN bus or EN pin.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLIN2024A-Q1 ACTIVE Automotive quad local interconnect network (LIN) transceiver with dominant state Pin-to-pin upgrade optimized for 24-V battery systems.
NEW TLIN1124A-Q1 PREVIEW Automotive LIN transceiver with integrated commander pullup circuitry and inhibit LIN transceiver with inhibit and integrated commander pull-up

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet TLIN1024A-Q1 Quad Local Interconnect Network (LIN) Transceiver with Dominant State Timeout datasheet PDF | HTML Sep 20, 2019
Functional safety information TLIN1024A-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Feb 16, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLIN2029EVM — Fault-protected local interconnect network (LIN) transceiver with dominant state timeout EVM

This EVM helps designers evaluate device performance, support fast development and analyze automotive local interconnect network (LIN) systems using TLIN2029 LIN physical layer transceiver devices.
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RGY) 24 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos