Product details

Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 13 Vs (max) (V) 40 Vs (min) (V) 1.8 Rating Automotive Features Fail-safe, POR, Reverse Battery Protection Iq per channel (typ) (mA) 0.00044 Vos (offset voltage at 25°C) (max) (mV) 4.4 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.25 VICR (max) (V) 40 VICR (min) (V) 0
Number of channels 1 Output type Open-collector, Open-drain Propagation delay time (µs) 13 Vs (max) (V) 40 Vs (min) (V) 1.8 Rating Automotive Features Fail-safe, POR, Reverse Battery Protection Iq per channel (typ) (mA) 0.00044 Vos (offset voltage at 25°C) (max) (mV) 4.4 Rail-to-rail In Operating temperature range (°C) -40 to 125 Input bias current (±) (max) (nA) 0.25 VICR (max) (V) 40 VICR (min) (V) 0
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level H1C
    • Device CDM ESD classification level C6
  • Low supply current: 440 nA per channel
  • Wide supply range: 1.8 V to 40 V
  • Over-the-rail inputs: common-mode range extends 40 V above (V-) independent of (V+)
  • Fail-safe: high impedance inputs with no supply
  • Power-on-reset provides a known startup condition
  • No phase reversal for overdriven inputs
  • Reverse battery protection up to 40 V
  • Push-pull output option (TLV185x -Q1)
  • Open-drain output option (TLV186x -Q1)
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to 125°C ambient operating temperature range
    • Device HBM ESD classification level H1C
    • Device CDM ESD classification level C6
  • Low supply current: 440 nA per channel
  • Wide supply range: 1.8 V to 40 V
  • Over-the-rail inputs: common-mode range extends 40 V above (V-) independent of (V+)
  • Fail-safe: high impedance inputs with no supply
  • Power-on-reset provides a known startup condition
  • No phase reversal for overdriven inputs
  • Reverse battery protection up to 40 V
  • Push-pull output option (TLV185x -Q1)
  • Open-drain output option (TLV186x -Q1)

The TLV185x -Q1 and TLV186x -Q1 are a family of Automotive grade nanopower, 40 Volt comparators with single, dual and quad channel options. The family offers fail-safe (FS) inputs with push-pull and open-drain output options. These features coupled with nanopower operation over the wide supply range of 1.8 V to 40 V make this family well-suited for house-keeping functions such as voltage and temperature monitoring in low-power, always-on systems.

All devices include a Power-On Reset (POR) feature that ensures the output is in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power-down.

The inputs have over-the-rail capability where both inputs can exceed the supply voltage up to 40 V and still operate properly. This makes the comparators well suited for both high and low supply voltage systems without limiting the range of input voltages that can be compared. Likewise, the internal reverse battery protection feature prevents damage to the comparator in the event of improper battery installation to the supply pins.

The TLV185x -Q1 comparators have a push-pull output stage where as the TLV186x -Q1 comparators have an open-drain output stage, making it appropriate for level translation.

The TLV185x -Q1 and TLV186x -Q1 are a family of Automotive grade nanopower, 40 Volt comparators with single, dual and quad channel options. The family offers fail-safe (FS) inputs with push-pull and open-drain output options. These features coupled with nanopower operation over the wide supply range of 1.8 V to 40 V make this family well-suited for house-keeping functions such as voltage and temperature monitoring in low-power, always-on systems.

All devices include a Power-On Reset (POR) feature that ensures the output is in a known state until the minimum supply voltage has been reached before the output responds to the inputs, thus preventing false outputs during system power-up and power-down.

The inputs have over-the-rail capability where both inputs can exceed the supply voltage up to 40 V and still operate properly. This makes the comparators well suited for both high and low supply voltage systems without limiting the range of input voltages that can be compared. Likewise, the internal reverse battery protection feature prevents damage to the comparator in the event of improper battery installation to the supply pins.

The TLV185x -Q1 comparators have a push-pull output stage where as the TLV186x -Q1 comparators have an open-drain output stage, making it appropriate for level translation.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TLV185x-Q1 and TLV186x-Q1 Family of 40 V, Nanopower Comparators datasheet PDF | HTML Mar 11, 2022
Application brief Voltage Supervision with a Comparator PDF | HTML Sep 28, 2023
Functional safety information TLV18x1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML Aug 11, 2021
Application note Zero Cross Detection Using Comparator with Dynamic Reference Dec 30, 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics PDF | HTML Mar 28, 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV186x PSpice Model (Rev. A)

SNOM772A.ZIP (114 KB) - PSpice model
Supported products & hardware
Simulation model

TLV186x TINA-TI Spice Model

SNOM771.ZIP (10 KB) - TINA-TI Spice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos