TLV2401-Q1

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TLV9001-Q1 ACTIVE Automotive, single-channel, 5.5-V 1-MHz rail-to-rail input and output operational amplifier Higher GBW (1 MHz), faster slew rate (2 V/us), lower offset voltage (1.6 mV), lower noise (30 nV/√Hz), higher output current (40 mA)

Product details

Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In, Out GBW (typ) (MHz) 0.0055 Slew rate (typ) (V/µs) 0.0025 Vos (offset voltage at 25°C) (max) (mV) 1.9 Iq per channel (typ) (mA) 0.00088 Vn at 1 kHz (typ) (nV√Hz) 500 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 3 Features Low Power Input bias current (max) (pA) 1000 CMRR (typ) (dB) 120 Iout (typ) (A) 0.0002 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.00095 Input common mode headroom (to positive supply) (typ) (V) 0.00088 Output swing headroom (to negative supply) (typ) (V) 0.2 Output swing headroom (to positive supply) (typ) (V) -0.2
Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 16 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.5 Rail-to-rail In, Out GBW (typ) (MHz) 0.0055 Slew rate (typ) (V/µs) 0.0025 Vos (offset voltage at 25°C) (max) (mV) 1.9 Iq per channel (typ) (mA) 0.00088 Vn at 1 kHz (typ) (nV√Hz) 500 Rating Automotive Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 3 Features Low Power Input bias current (max) (pA) 1000 CMRR (typ) (dB) 120 Iout (typ) (A) 0.0002 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.00095 Input common mode headroom (to positive supply) (typ) (V) 0.00088 Output swing headroom (to negative supply) (typ) (V) 0.2 Output swing headroom (to positive supply) (typ) (V) -0.2
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1:
      –40°C to 125°C TA
  • Nano-power operation: 880 nA/channel
  • Input common-mode range exceeds the rails: –0.1 V to VCC + 5 V
  • Reverse battery protection up to 18 V
  • Rail-to-rail input or output
  • Gain bandwidth product: 5.5 kHz
  • Wide supply voltage range: 2.5 V to 16 V
  • Industry standard packaging
    • 5-pin SOT-23 (TLV2401-Q1)
    • 8-pin MSOP (TLV2402-Q1)
  • AEC-Q100 qualified for automotive applications
    • Device temperature grade 1:
      –40°C to 125°C TA
  • Nano-power operation: 880 nA/channel
  • Input common-mode range exceeds the rails: –0.1 V to VCC + 5 V
  • Reverse battery protection up to 18 V
  • Rail-to-rail input or output
  • Gain bandwidth product: 5.5 kHz
  • Wide supply voltage range: 2.5 V to 16 V
  • Industry standard packaging
    • 5-pin SOT-23 (TLV2401-Q1)
    • 8-pin MSOP (TLV2402-Q1)

The TLV240x-Q1 (TLV2401-Q1 and TLV2402-Q1) is a family of high voltage (16-V) nano-power operational amplifiers (op amps). The TLV240x-Q1 has an impressively low quiescent current of just 880 nA (typical) and is ideal for battery-powered or "always-on" applications, such as electric vehicle monitoring and protection applications. Reverse battery protection guards the amplifier from an overcurrent condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.

The low supply current is coupled with extremely low input bias currents enabling them to be used with mega-Ω resistors making them ideal for portable, long active-life applications. DC accuracy is ensured with a low typical offset voltage of 390 µV, CMRR of 120 dB and minimum open loop gain of 130 V/mV at 2.7 V.

The supply voltage extends from 2.5 V to 16 V, with electrical characteristics specified at 2.7 V, 5 V, and 15 V. The 2.5-V operation makes it compatible with Li-Ion battery-powered systems and many micro-power microcontrollers including TI’s MSP430 and MSP432.

The single channel TLV2401-Q1 is available in a 5-pin SOT-23 package, and the dual channel TLV2402-Q1 is available in an 8-pin VSSOP. Both packages are fully specified from –40°C to 125°C.

The TLV240x-Q1 (TLV2401-Q1 and TLV2402-Q1) is a family of high voltage (16-V) nano-power operational amplifiers (op amps). The TLV240x-Q1 has an impressively low quiescent current of just 880 nA (typical) and is ideal for battery-powered or "always-on" applications, such as electric vehicle monitoring and protection applications. Reverse battery protection guards the amplifier from an overcurrent condition due to improper battery installation. For harsh environments, the inputs can be taken 5 V above the positive supply rail without damage to the device.

The low supply current is coupled with extremely low input bias currents enabling them to be used with mega-Ω resistors making them ideal for portable, long active-life applications. DC accuracy is ensured with a low typical offset voltage of 390 µV, CMRR of 120 dB and minimum open loop gain of 130 V/mV at 2.7 V.

The supply voltage extends from 2.5 V to 16 V, with electrical characteristics specified at 2.7 V, 5 V, and 15 V. The 2.5-V operation makes it compatible with Li-Ion battery-powered systems and many micro-power microcontrollers including TI’s MSP430 and MSP432.

The single channel TLV2401-Q1 is available in a 5-pin SOT-23 package, and the dual channel TLV2402-Q1 is available in an 8-pin VSSOP. Both packages are fully specified from –40°C to 125°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet TLV240x-Q1 16-V Ultra-Low Power 880-nA RRIO Op Amps With Reverse Battery Protect datasheet (Rev. A) PDF | HTML Feb 14, 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AMP-PDK-EVM — Amplifier performance development kit evaluation module

The amplifier performance development kit (PDK) is an evaluation module (EVM) kit to test common operational amplifier (op amp) parameters and is compatible with most op amps and comparators. The EVM kit offers a main board with several socketed daughtercard options to fit package needs, allowing (...)

User guide: PDF | HTML
Supported products & hardware
Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

DIYAMP-EVM — Universal do-it-yourself (DIY) amplifier circuit evaluation module

The DIYAMP-EVM is an evaluation module (EVM) family that provides engineers and do it yourselfers (DIYers) with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages (SC70, SOT-23 and SOIC) (...)

User guide: PDF | HTML
Supported products & hardware
Simulation model

TLV240xA PSpice 5V Supply Voltage Model

SLOJ012.ZIP (0 KB) - PSpice model
Supported products & hardware
Simulation model

TLV240xB PSpice 2.7V Supply Voltage Model

SLOJ013.ZIP (0 KB) - PSpice model
Supported products & hardware
Simulation model

TLV240xC PSpice 15V Supply Voltage Model

SLOJ014.ZIP (0 KB) - PSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos