TLV709A33DBVR

ACTIVE

150-mA 30-V low-dropout (LDO) linear regulator with 3.2-μA supply current | DBV | 5 | -40 to 125

ACTIVE Custom reel may be available
Same as: TLV709A33DBVR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV709

  • Input voltage range: 2.5V to 30V
  • Available output voltage options:
    • Fixed: 1.2V to 5V
    • Adjustable: 1.2V to 28V
  • Output current: Up to 150mA
  • Very-low IQ: 3.2µA at 150mA load current
  • Stable with output capacitor ≥ 0.47µF
  • Overcurrent protection
  • Packages:
    • 3-pin SOT-23 (DBZ) (fixed configuration only, advance information)
    • 4-pin SOT-89 (PK) (fixed configuration only)
    • 5-pin SOT-23 (DBV) (both fixed and adjustable configurations)
  • Operating junction temperature: –40°C to +125°C

Description for the TLV709

The TLV709 low-dropout (LDO) linear voltage regulator is a low quiescent current device. This device offers the benefits of a wide input voltage range and low-power operation in miniaturized packaging. The TLV709 is optimized to power microcontrollers and other low power loads for battery-powered applications.

The TLV709 LDO supports a low dropout of typically 600mV at 100mA of load current. The low quiescent current (3.2µA typically) does not vary across the entire range of output load current (0mA to 150mA). The TLV709 also features an internal soft-start to lower inrush current during start-up. The built-in overcurrent limit protection helps protect the regulator in the event of a load short or fault condition.

The TLV709 is available in 2.9mm × 2.8mm, 5-pin SOT-23 (DBV), 2.92mm × 2.37mm, 3-pin SOT-23 (DBZ), and 4.5mm × 2.5mm, 3-pin SOT-89 (PK) packages, The DBV package is for fixed and adjustable outputs and the DBZ package is only for fixed outputs.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more