TLV7A0318PDBVR

ACTIVE

200mA, ultra-low-IQ (400nA) low-dropout (LDO) regulator with enable | DBV | 5 | -40 to 125

ACTIVE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TLV7A03

  • Ultra-low IQ: 250nA (typ), 400nA (max)
  • Shutdown IQ: 3nA (typ)
  • Excellent transient response (1mA to 50mA)
    • < 10µs settling time
    • 80mV undershoot
  • Packages:
    • 1.0mm × 1.0mm X2SON
    • SOT23-5
  • Input voltage range: 1.5V to 6.0V
  • Output voltage range: 0.8V to 5.0V (fixed)
  • Output accuracy: 1.5% over temperature
  • Smart enable pulldown
  • Very low dropout:
    • 270mV (max) at 200mA (VOUT = 3.3V)
  • Stable with a 1µF or larger capacitor

Description for the TLV7A03

The TLV7A03 is an ultra-small, ultra-low quiescent current low-dropout linear regulator (LDO) that sources 200mA with excellent transient performance.

The TLV7A03, with an ultra-low IQ of 250nA, is designed specifically for applications where very low quiescent current is a critical parameter. This device maintains low IQ consumption even in dropout mode to further increase battery life. When in shutdown or disabled mode, the device consumes only 3nA IQ, which helps increase battery shelf life. The TLV7A03 has an output range of 0.8V to 5.0V, available in 50mV steps, to support the lower core voltages of modern microcontrollers (MCUs).

The TLV7A03 features a smart enable circuit with an internally controlled pulldown resistor that keeps the LDO disabled even when the EN pin is floating. This circuit also helps minimize the external components used to pulldown the EN pin. This circuit also helps minimize the current drawn through the external pulldown circuit when the device is enabled.

The TLV7A03 is fully specified for TJ = –40°C to +125°C operation.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more