6-pin (YFF) package image

TMP108AIYFFT OBSOLETE

1.4V-Capable ±0.75°C Temperature Sensor with Window Alert Function and I2C/SMBus in WCSP

OBSOLETE Custom reel may be available
TMP108AIYFFT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TMP108AIYFFR ACTIVE 1.4V-Capable ±0.75°C Temperature Sensor with Window Alert Function and I2C/SMBus in WCSP Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP108AIYFFR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More TMP108 information

Packaging information

Package | Pins DSBGA (YFF) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TMP108

  • Dynamically-programmable limit window with under- and overtemperature alerts
  • Accuracy:
    ±0.75°C (maximum) from –20°C to +85°C
    ±1°C (maximum) from –40°C to +125°C
  • Low quiescent current:
    6 µA active (maximum) from –40°C to +125°C
  • Supply range: 1.4 V to 3.6 V
  • Resolution: 12 bits (0.0625°C)
  • Package: 1.2-mm × 0.8-mm, 6-ball WCSP

Description for the TMP108

TMP108 is a digital-output temperature sensor with a dynamically-programmable limit window, and under- and overtemperature alert functions. These features provide optimized temperature control without the need of frequent temperature readings by the controller or application processor.

The TMP108 features SMBus and two-wire interface compatibility, and allows up to four devices on one bus with the SMBus alert function.

The TMP108 is designed for thermal management optimization in a variety of consumer, computer, and environmental applications. The device is specified over a temperature range of –40°C to +125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP108AIYFFR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more