6-pin (DRV) package image

TMP117MAIDRVT

OBSOLETE

0.1°C digital temperature sensor, 48-bit EEPROM, PT100/PT1000 RTD replacement | DRV | 6 | 0 to 85

OBSOLETE Custom reel may be available
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TMP117MAIDRVT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TMP117MAIDRVR ACTIVE 0.1°C digital temperature sensor, 48-bit EEPROM, PT100/PT1000 RTD replacement | DRV | 6 | 0 to 85 Replacement

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP117MAIDRVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Catalog
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TMP117 information

Packaging information

Package | Pins WSON (DRV) | 6
Operating temperature range (°C) 0 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the TMP117

  • TMP117 high-accuracy temperature sensor
    • ±0.1 °C (maximum) from –20 °C to 50 °C
    • ±0.15 °C (maximum) from –40 °C to 70 °C
    • ±0.2 °C (maximum) from –40 °C to 100 °C
    • ±0.25 °C (maximum) from –55 °C to 125 °C
    • ±0.3 °C (maximum) from –55 °C to 150 °C
  • Operating temperature range: –55 °C to 150 °C
  • Low power consumption:
    • 3.5-µA, 1-Hz conversion cycle
    • 150-nA shutdown current
  • Supply range:
    • 1.7 V to 5.5 V from –55 °C to 70 °C
    • 1.8 V to 5.5 V from –55 °C to 150 °C
  • 16-bit resolution: 0.0078°C (1 LSB)
  • Programmable temperature alert limits
  • Selectable averaging
  • Digital offset for system correction
  • General-purpose EEPROM: 48 bits
  • NIST traceability
  • SMBus™, I2C interface compatibility
  • Medical grade: meets ASTM E1112 and ISO 80601-2-56
  • RTDs replacement: PT100, PT500, PT1000

Description for the TMP117

The TMP117 is a high-precision digital temperature sensor. It is designed to meet ASTM E1112 and ISO 80601 requirements for electronic patient thermometers. The TMP117 provides a 16-bit temperature result with a resolution of 0.0078 °C and an accuracy of up to ±0.1 °C across the temperature range of –20 °C to 50 °C with no calibration. The TMP117 has in interface that is I2C- and SMBus™-compatible, programmable alert functionality, and the device can support up to four devices on a single bus. Integrated EEPROM is included for device programming with an additional 48-bits memory available for general use.

The low power consumption of the TMP117 minimizes the impact of self-heating on measurement accuracy. The TMP117 operates from 1.7 V to 5.5 V and typically consumes 3.5 µA.

For non-medical applications, the TMP117 can serve as a single chip digital alternative to a Platinum RTD. The TMP117 has an accuracy comparable to a Class AA RTD, while only using a fraction of the power of the power typically needed for a PT100 RTD. The TMP117 simplifies the design effort by removing many of the complexities of RTDs such as precision references, matched traces, complicated algorithms, and calibration.

The TMP117 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP117MAIDRVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more