6-pin (DBV) package image

TMP121AIDBVT OBSOLETE

1.5°C 2.7V to 5.5V digital temperature sensor with SPI interface in SOT-23

OBSOLETE Custom reel may be available
TMP121AIDBVT is no longer in production
open-in-new Compare alternates

Drop-in replacement with upgraded functionality to the compared device.

TMP121AIDBVR ACTIVE

1.5°C 2.7V to 5.5V digital temperature sensor with SPI interface in SOT-23

Replacement

Similar functionality to the compared device.

TMP126DCKR ACTIVE ±0.25°C SPI temperature sensor with 175°C operation, CRC and slew-rate alert

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP121AIDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More TMP121 information

Packaging information

Package | Pins SOT-23 (DBV) | 6
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the TMP121

  • DIGITAL OUTPUT: SPI-Compatible Interface
  • RESOLUTION: 12-Bit + Sign, 0.0625°C
  • ACCURACY: ±1.5°C from –25°C to +85°C (max)
  • LOW QUIESCENT CURRENT: 50 µA (max)
  • WIDE SUPPLY RANGE: 2.7V to 5.5V
  • TINY SOT23-6 PACKAGE
  • OPERATION TO 150°C
  • APPLICATIONS
    • POWER-SUPPLY TEMPERATURE MONITORING
    • COMPUTER PERIPHERAL THERMAL PROTECTION
    • NOTEBOOK COMPUTERS
    • CELL PHONES
    • BATTERY MANAGEMENT
    • OFFICE MACHINES

All other trademarks are the property of their respective owners.

Description for the TMP121

The TMP121 and TMP123 are SPI-compatible temperature sensors available in a tiny SOT23-6 package. Requiring no external components, the TMP121 and TMP123 are capable of measuring temperatures within 2°C of accuracy over a temperature range of –40°C to +125°C. Low supply current, and a supply range from 2.7V to 5.5V, make the TMP121 and TMP123 excellent candidates for low-power applications.

The TMP121 and TMP123 are ideal for extended thermal measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TMP121AIDBVR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more