TPD4S480
- 4-channels of short-to-VBUS overvoltage protection (CC1, CC2, SBU1, SBU2): 63VDC tolerant
- 4-channels of IEC 61000-4-2 ESD protection (CC1, CC2, SBU1, SBU2)
- CC1 and CC2 overvoltage protection FETs for passing VCONN power
- ±65V surge protection on CC pins
- +65V/-35V surge protection on SBU pins
- Integrated VBUS divider circuit with enable for dividing down EPR level VBUS
- Integrated FET driver for control of external EPR blocking FET
- CC dead battery resistors integrated for handling dead battery use case in mobile devices
- 3mm × 3mm QFN package
The TPD4S480 is a single-chip USB Type-C port protection device that provides 48V Short-to-VBUS overvoltage and IEC ESD protection.
Since the release of the USB Type-C connector, many products and accessories for USB Type-C have been released that do not meet the USB Type-C specification. One example of this is USB Type-C Power Delivery adapters that only place high voltage on the VBUS line. Another concern for USB Type-C is that mechanical twisting and sliding of the connector could short pins due to the close proximity they have in this small connector. This can cause 48V VBUS to be shorted to the CC and SBU pins. Also due to the proximity of the pins in the Type-C connector, there is a heightened concern that debris and moisture will cause the 48V VBUS pin to be shorted to the CC and SBU pins.
These non-ideal equipment and mechanical events make it necessary for the CC and SBU pins to be 48V tolerant, even though the pins only operate at 5V or lower. The TPD4S480 enables the CC and SBU pins to be 48V tolerant without interfering with normal operation by providing over-voltage protection on the CC and SBU pins. The device places high voltage FETs in series on the SBU and CC lines. When a voltage above the OVP threshold is detected on these lines, the high voltage switches are opened up, isolating the rest of the system from the high voltage condition present on the connector.
The integrated VBUS divider circuit and FET driver, allow PD controllers not rated for EPR operation to safely operate in EPR voltage ranges. When enabled by GPIO or automatically when VBUS exceeds 24V, the TPD4S480 disables the optional external blocking FET and enables the voltage divider. This action protects 20V rated PD controllers and allows the use of existing VBUS sense circuits.
Finally, most systems require IEC 61000-4-2 system level ESD protection for external pins. The TPD4S480 integrates IEC 61000-4-2 ESD protection for the CC1, CC2, SBU1, and SBU2 pins, eliminating the need to place high voltage TVS diodes externally on the connector.
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | TPD4S480 USB Type-C® 48V EPR Port Protector: Short-to-VBUS Overvoltage and IEC ESD Protection datasheet | PDF | HTML | 22 Nov 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS26750EVM — TPS26750 evaluation module
The TPS26750EVM is designed to test USB-PD for sink-only, source-only, or DRP applications, in both USB-PD SPR and EPR ranges. The TPS26750EVM can operate as a sink only with no power provided, or as a source, sink, or DRP with a power supply of 15V. The TPS26750EVM supports sourcing and sinking up (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
PMP41115 — 240W integrated USB Type-C and USB PD3.1 charger reference design
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| WQFN (RUK) | 20 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.