TPIC1021D

NOT RECOMMENDED FOR NEW DESIGNS

Automotive LIN physical interface | D | 8 | -40 to 125

Same as: TPIC1021D.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available
TPIC1021D is not recommended for new designs
open-in-new Compare alternates

Pin-for-pin with same functionality to the compared device.

SN65HVDA100QDRQ1 ACTIVE LIN Physical Interface | D | 8 | -40 to 125
TLIN1021ADRQ1 ACTIVE Automotive Fault-Protected LIN Transceiver with Inhibit and Wake | D | 8 | -40 to 125

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPIC1021DR NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More TPIC1021 information

Packaging information

Package | Pins SOIC (D) | 8
Operating temperature range (°C) -40 to 125
Package qty | Carrier 75 | TUBE

Features for the TPIC1021

  • LIN physical layer specification revision 2.1 compliant conforms to SAEJ2602 recommended practice for LIN
  • LIN bus speed up to 20 kbps
  • ESD protection to 12 kV (human body model) on LIN pin
  • LIN pin handles voltage from –40 V to 40 V
  • Survives transient damage in automotive environment (ISO 7637)
  • Operation with supply from 7-V to 27-V DC
  • Two operation modes: normal and low-power (sleep) mode
  • Low current consumption in low power mode
  • Wake-up available from LIN bus, wake-up input (external switch) or host MCU
  • Interfaces to MCU with 5-V or 3.3-V I/O pins
  • Dominant state timeout protection on TXD pin
  • Wake-up request on RXD pin
  • Control of external voltage regulator (INH Pin)
  • Integrated pull-up resistor and series diode for LIN responder applications
  • Low EME (electromagnetic emissions), high EMI (electromagnetic immunity)
  • Bus terminal short-circuit protected for short to battery or short to ground
  • Thermally protected
  • Ground disconnection fail-safe at system level
  • Ground shift operation at system level
  • Unpowered node does not disturb the network

Description for the TPIC1021

The TPIC1021 is the LIN (Local Interconnect Network) physical interface, which integrates the serial transceiver with wake up and protection features. The LIN bus is a single wire, bi-directional bus typically used for low-speed in-vehicle networks using baud rates between 2.4 kbps and 20 kbps.

The LIN bus has two logical values: the dominant state (voltage near ground) represents a logic 0 and the recessive state (voltage near battery) and represents logic 1.

In the recessive state, the LIN bus is pulled high by the TPIC1021 internal pull-up resistor (30 kΩ) and series diode, so no external pullup components are required for responder applications. Commander applications require an external pullup resistor (1 kΩ) plus a series diode.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPIC1021DR NOT RECOMMENDED FOR NEW DESIGNS Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more