TPS22921YZPR

ACTIVE

3.6-V, 2-A, 14-mΩ, 35-nA leakage load switch | YZP | 6 | -40 to 85

ACTIVE Custom reel may be available
Same as: TPS22921YZPR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YZP) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS22921

  • Integrated P-Channel Load Switch
  • Input Voltage: 0.9 V to 3.6 V
  • ON-Resistance (Typical Values)
    • rON = 14 mΩ at VIN = 3.6 V
    • rON = 20 mΩ at VIN = 2.5 V
    • rON = 33 mΩ at VIN = 1.8 V
    • rON = 67 mΩ at VIN = 1.2 V
    • rON = 116 mΩ at VIN = 1.0 V
  • 2-A Maximum Continuous Switch Current
  • Quiescent Current:
    • Typical 78 nA at 1.8 V
  • Shutdown Current:
    • Typical 35 nA at 1.8 V
  • Low Threshold Control Input Enable the use of
    1.2 V, 1.8 V, 2.5 V, or 3.3 V Logic
  • Controlled Slew Rate to Avoid Inrush Currents
    • tR = 30 µs at VIN = 1.8 V
      (TPS22921/2)
    • tR = 200 µs at VIN = 1.8 V
      (TPS22922B)
  • Quick Output Discharge (TPS22922/2B)
  • ESD Performance Tested Per JESD 22
    • 3000-V Human Body Model
      (A114-B, Class II)
    • 1000-V Charged-Device Model (C101)
  • Six Terminal Wafer-Chip-Scale DSBGA Package
    (nominal dimensions shown - see Mechanical,
    Packaging, and Orderable Information
    for details)
    • 0.9-mm × 1.4-mm, 0.5-mm Pitch,
      0.5 mm Height (YZP)
    • 0.9-mm × 1.4-mm, 0.5-mm Pitch,
      0.625 mm Height (YZT)
    • 0.8-mm × 1.2-mm, 0.4-mm Pitch,
      0.5-mm Height (YFP)

Description for the TPS22921

TPS22921, TPS22922, and TPS22922B are small, low rON load switches with controlled turnon. The TPS22921/2/2B contains a P-channel MOSFET that can operate over an input voltage range of 0.9 V to 3.6 V. The switch is controlled by an on/off input (ON), which can interface directly with low-voltage control signals. In TPS22922 and in TPS22922B, a 65-Ω on-chip load resistor is added for output quick discharge when the switch is turned off. The rise time (slew rate) of the device is internally controlled in order to avoid inrush current: TPS22921 and TPS22922 feature a 30-µs rise time, whereas TPS22922B is 200 µs.

TPS22921, TPS22922, and TPS22922B feature low quiescent and shutdown currents and are available in space-saving 6-pin wafer-chip-scale packages DSBGA (WCSP: YZP and YZT with 0.5-mm pitch and YFP with 0.4-mm pitch) which make them ideal for portable electronics. The devices are characterized for operation over the free-air temperature range of –40°C to 85°C.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more