TPS51116MPWPEP

ACTIVE

Enhanced Product DDR1, DDR2, DDR3 Switcher and LDO | PWP | 20 | -55 to 125

Same as: TPS51116MPWPEP.A, V62/12602-01XE-T This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51116MPWPREP ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HTSSOP (PWP) | 20
Operating temperature range (°C) -55 to 125
Package qty | Carrier 70 | TUBE

Features for the TPS51116-EP

  • Synchronous Buck Controller (VDDQ)
    • Wide-Input Voltage Range: 3.0-V to 28-V
    • D−CAP™ Mode with 100-ns Load Step Response
    • Current Mode Option Supports Ceramic Output Capacitors
    • Supports Soft-Off in S4/S5 States
    • Current Sensing from RDS(on) or Resistor
    • 2.5-V (DDR), 1.8-V (DDR2), Adjustable to
      1.5-V (DDR3) or 1.2-V (LPDDR3) or
      Output Range 0.75-V to 3.0-V
    • Equipped with Powergood, Overvoltage Protection and
      Undervoltage Protection
  • 1-A LDO (VTT), Buffered Reference (VREF)
    • Capable to Sink and Source 1 A
    • LDO Input Available to Optimize Power Losses
    • Requires only 20-7micro;F Ceramic Output Capacitor
    • Buffered Low Noise 10-mA VREF Output
    • Accuracy ±20 mV for both VREF and VTT
    • Supports High-Z in S3 and Soft-Off in S4/S5
    • Thermal Shutdown

APPLICATONS

  • DDR/DDR2/DDR3/LPDDR3 Memory Power Supplies
  • SSTL-2, SSTL-18, SSTL-15 and HSTL Termination

SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS

  • Controlled Baseline
  • One Assembly and Test Site
  • One Fabrication Site
  • Available in Military (–55°C to 125°C) Temperature Range
  • Extended Product Life Cycle
  • Extended Product-Change Notification
  • Product Traceability

Description for the TPS51116-EP

The TPS51116 provides a complete power supply for DDR/SSTL-2, DDR2/SSTL-18, DDR3/SSTL-15, and LPDDR3 memory systems. It integrates a synchronous buck controller with a 1-A sink/source tracking linear regulator and buffered low noise reference. The TPS51116 offers the lowest total solution cost in systems where space is at a premium. The TPS51116 synchronous controller runs fixed 400-kHz, pseudo-constant frequency PWM with an adaptive on-time control that can be configured in D-CAP Mode for ease of use and fastest transient response or in current mode to support ceramic output capacitors. The 1-A sink/source LDO maintains fast transient response only requiring 20-μF (2 × 10 µF) of ceramic output capacitance. In addition, the LDO supply input is available externally to significantly reduce the total power losses. The TPS51116 supports all of the sleep state controls placing VTT at high-Z in S3 (suspend to RAM) and discharging VDDQ, VTT and VTTREF (soft-off) in S4/S5 (suspend to disk). TPS51116 has all of the protection features including thermal shutdown and is offered in a 20-pin HTSSOP PowerPAD package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

TPS51116MPWPREP ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Out of stock
Not available
Qty | Price 1ku | — — — +
Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more