Home Power management Linear & low-dropout (LDO) regulators

TPS7A96

ACTIVE

2-A, ultra-low noise ultra-high PSRR RF voltage regulator

Product details

Rating Catalog Vin (max) (V) 5.7 Vin (min) (V) 1.7 Iout (max) (A) 2 Output options Adjustable Output Vout (max) (V) 5.5 Vout (min) (V) 0.4 Noise (µVrms) 0.5 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 15 Features Adjustable current limit, Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 46.1 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 5.7 Vin (min) (V) 1.7 Iout (max) (A) 2 Output options Adjustable Output Vout (max) (V) 5.5 Vout (min) (V) 0.4 Noise (µVrms) 0.5 PSRR at 100 KHz (dB) 60 Iq (typ) (mA) 15 Features Adjustable current limit, Enable, Foldback Overcurrent protection, Output discharge, Power good, Soft start Thermal resistance θJA (°C/W) 46.1 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 250 Operating temperature range (°C) -40 to 125
WSON (DSC) 10 9 mm² (3 mm × 3 mm)
  • Ultra-low output noise:
    • 0.5 µV RMS (typ, 10 Hz to 100 kHz)
  • High power-supply ripple rejection (PSRR):
    • 94 dB at 100Hz
    • 104 dB at 1 kHz
    • 76 dB at 10 kHz
    • 58 dB at 100 kHz
    • 48 dB at 1 MHz
  • Accuracy over line, load, and temperature: 1%
  • Low dropout: 160 mV at 2 A
  • Wide input voltage range: 1.9 V to 5.7 V
  • Wide output voltage range: 0.4 V to 5.5 V
  • Parallelable for lower noise and higher current
  • Fast transient response
  • Precision enable and UVLO
  • Programmable current limit
  • Programmable PG threshold
  • Adjustable start-up inrush control
  • Open-drain, power-good (PG) output
  • Package: 3.00-mm × 3.00-mm, 10-pin WSON:
    • JEDEC R θJA: 46.1°C/W
    • EVM R θJA: 25.6°C/W
  • Ultra-low output noise:
    • 0.5 µV RMS (typ, 10 Hz to 100 kHz)
  • High power-supply ripple rejection (PSRR):
    • 94 dB at 100Hz
    • 104 dB at 1 kHz
    • 76 dB at 10 kHz
    • 58 dB at 100 kHz
    • 48 dB at 1 MHz
  • Accuracy over line, load, and temperature: 1%
  • Low dropout: 160 mV at 2 A
  • Wide input voltage range: 1.9 V to 5.7 V
  • Wide output voltage range: 0.4 V to 5.5 V
  • Parallelable for lower noise and higher current
  • Fast transient response
  • Precision enable and UVLO
  • Programmable current limit
  • Programmable PG threshold
  • Adjustable start-up inrush control
  • Open-drain, power-good (PG) output
  • Package: 3.00-mm × 3.00-mm, 10-pin WSON:
    • JEDEC R θJA: 46.1°C/W
    • EVM R θJA: 25.6°C/W

The TPS7A96 is an ultra-low noise (0.5 µV RMS), low-dropout (LDO) voltage regulator capable of sourcing 2 A with only 200 mV of dropout. The low dropout, in conjunction with a wide bandwidth error amplifier, allows for very high PSRR (104 dB at 1 kHz and 48 dB at 1 MHz) under low operating headroom (500 mV) and high output current (1.75 A).

The device output is adjustable from 0.4 V to 5.5 V with an external resistor. With the wide input voltage range, the device supports operation as low as 1.9 V and up to 5.7 V. The device includes a programmable current limit, programmable PG threshold, and precision enable, allowing better control in the application.

With the high-accuracy reference and wide-bandwidth topology, the device can be easily paralleled to achieve lower noise and higher current.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce inrush current, the device is designed for powering sensitive analog low-voltage devices.

The TPS7A96 is an ultra-low noise (0.5 µV RMS), low-dropout (LDO) voltage regulator capable of sourcing 2 A with only 200 mV of dropout. The low dropout, in conjunction with a wide bandwidth error amplifier, allows for very high PSRR (104 dB at 1 kHz and 48 dB at 1 MHz) under low operating headroom (500 mV) and high output current (1.75 A).

The device output is adjustable from 0.4 V to 5.5 V with an external resistor. With the wide input voltage range, the device supports operation as low as 1.9 V and up to 5.7 V. The device includes a programmable current limit, programmable PG threshold, and precision enable, allowing better control in the application.

With the high-accuracy reference and wide-bandwidth topology, the device can be easily paralleled to achieve lower noise and higher current.

With 1% output voltage accuracy (over line, load, and temperature) and soft-start capabilities to reduce inrush current, the device is designed for powering sensitive analog low-voltage devices.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS7A94 ACTIVE 1-A, ultra-low noise, ultra-high PSRR, RF voltage regulator Lower current
Similar functionality to the compared device.
TPS7A92 ACTIVE 2-A, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy Low-noise LDO regulator for cost-optimized designs

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS7A94EVM-046 — TPS7A94 evaluation module for 1-A, ultra-low noise, ultra-high PSRR, RF voltage regulator

The TPS7A94 evaluation module (EVM) helps design engineers evaluate the operation and performance of the TPS7A94 linear regulator for use in their own circuit application. This EVM configuration contains a single low-noise, small-size, linear regulator for a wide range of applications.

The regulator (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS7A96EVM-106 — TPS7A96 evaluation module for 2-A, ultra-low-noise, ultra-high-PSRR RF voltage regulator

The TPS7A96 evaluation module (EVM) evaluates the operation and performance of the TPS7A96 family of linear regulators. This EVM configuration contains a single low-noise, small size, linear regulator for a wide range of applications. The regulator is capable of delivering up to 2 A to the load (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A96 PSpice Transient Model (1.2A) (Rev. A)

SBVM998A.ZIP (24 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7A96 PSpice Transient Model (1.6A) (Rev. A)

SBVM997A.ZIP (24 KB) - PSpice model
Supported products & hardware
Simulation model

TPS7A96 PSpice Transient Model (2A) (Rev. A)

SBVM999A.ZIP (24 KB) - PSpice model
Supported products & hardware
Calculation tool

PARALLEL-LDO-CALC — Parallel low-dropout (LDO) calculator

The parallel low-dropout (LDO) calculator is a Microsoft® Excel®-based tool that provides worst-case analysis for parallel LDO regulators using ballast resistors. The tool helps the user identify the minimum number of parallel LDO regulators required and optimum ballast resistance for a (...)

Supported products & hardware
Reference design

TIDA-010269 — Handheld ultrasound imaging device power supply reference design

This reference design is built to power the next generation 128-channel ultrasound smart probe that adopts our new generation transmitter and receiver. The compact size (88mm × 45mm × 20mm) includes all power functions for a 128-channel smart probe with >80% efficiency. This transformerless (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DSC) 10 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos