TIDA-010269

Handheld ultrasound imaging device power supply reference design

TIDA-010269

Design files

Overview

This reference design is built to power the next generation 128-channel ultrasound smart probe that adopts our new generation transmitter and receiver. The compact size (88mm × 45mm × 20mm) includes all power functions for a 128-channel smart probe with >80% efficiency. This transformerless high-voltage power supply (±75V at 25mA), new boost regulator enables the reference design to meet most smart probe applications.

Features
  • Transformerless, dual-rail, high-voltage (±75V at 25mA) generation from 5V USB Type-C® in single stage implementation to meet component height requirement of <5mm
  • Compact board size (less than 88mm × 45mm × 20mm)
  • End-to-end system efficiency of 80% running at full load
  • Enable and disable supplies for power optimization and all rails can be synchronized to external clock
  • Accurate real-time power consumption measurement using high-performance current sensing amplifier INA231
  • High-speed data acquisition over USB 2.0 up to 480Mbps
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUFA5.PDF (2406 KB)

Reference design overview and verified performance test data

TIDMDM4.PDF (838 KB)

Detailed overview of design layout for component placement

TIDMDM3.PDF (438 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDMDM7.ZIP (26470 KB)

Files used for 3D models or 2D drawings of IC components

TIDCGT9.ZIP (6473 KB)

Design file that contains information on physical board layer of design PCB

TIDMDM5.PDF (34908 KB)

PCB layer plot file used for generating PCB design layout

TIDMDM2.PDF (1116 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ25790Integrated, NVDC, 5-A 1-cell to 4-cell switch-mode buck-boost battery charger

Data sheet: PDF
Clock generators

CDCE949Programmable 4-PLL VCXO clock synthesizer with 2.5-V or 3.3-V LVCMOS outputs

Data sheet: PDF | HTML
DC/DC converters

LM51583-A, 85-V, 2.2-MHz wide VIN boost, flyback, & SEPIC converter with dual random spread spectrum

Data sheet: PDF | HTML
DC/DC converters

TPS542182.95V to 6V Input, 2A Synchronous Step-Down SWIFT™ Converter

Data sheet: PDF | HTML
DC/DC converters

TPS6117820-V, 10-A fully integrated sync boost with load disconnect

Data sheet: PDF | HTML
Digital power monitors

INA23128V, 16-bit, i2c output current/voltage/power monitor w/alert in wcsp

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS744013-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A39150-mA, 33-V, low-noise, high-PSRR, dual-channel positive & negative low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A962-A, ultra-low noise ultra-high PSRR RF voltage regulator

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZM2360136-V, 1-A Step-Down DC-DC Power Module in 3.8-mm × 3-mm Package

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC5340110-bit 1-channel voltage-output smart DAC with Hi-Z, EEPROM, waveform generator and comparator

Data sheet: PDF | HTML
Sequencers

LM38803 Rail Simple Power Sequencer with Fixed Time Delay

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Handheld Ultrasound Imaging Device Power Supply Reference Design PDF | HTML Sep 27, 2024

Related design resources

Software development

SOFTWARE DEVELOPMENT KIT (SDK)
C2000WARE-MOTORCONTROL-SDK MotorControl software development kit (SDK) for C2000™ MCUs MSPM0-SDK MSPM0 software development kit (SDK)

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos