TPS7B91050DBVR

ACTIVE

150mA 40V 1.5μA IQ low-dropout linear regulator | DBV | 5 | -40 to 125

ACTIVE Custom reel may be available
Same as: TPS7B91050DBVR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins SOT-23 (DBV) | 5
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the TPS7B91

  • Input voltage range: 2.5V to 40V
  • Output voltage range: 1.2V to 12V
  • Output current: 150mA
  • Ultra-low IQ: 1.8µA at IOUT = 0mA
  • Stable with output capacitors ≥ 1.0µF
  • High PSRR:
    • 70dB at 1kHz
    • 43dB at 100kHz
  • Fold-back current limiting
  • Overtemperature protection
  • Package:
    • 5-pin SOT-23 (DBV)
  • Operating junction temperature: –40°C to +125°C

Description for the TPS7B91

The TPS7B91 low-dropout (LDO) linear voltage regulator is a low quiescent current device. The TPS7B91 offers a wide input voltage range (up to 40V), wide output range, and low-power operation in miniaturized packaging. The wide output range is from 1.2V to 12V.

The TPS7B91 is optimized to power microcontrollers and other low power loads for battery-powered applications. The TPS7B91 is stable with a output capacitor range of 1.0µF to 47µF.

The TPS7B91 low quiescent current (1.8µA typically) makes this device designed for battery-powered or always-on systems that require very little idle-state power dissipation.

The TPS7B91 LDO supports a low dropout of typically 900mV at 150mA of load current. The TPS7B91 also features an internal soft-start to lower the inrush current during start-up. The built-in foldback overcurrent limit protection and thermal shutdown helps protect the regulator in the event of a load short or fault condition.

The TPS7B91 is available in a 2.9mm × 2.8mm, 5-pin SOT-23 (DBV) package.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more