Product details

Control interface I2C Rating Catalog Operating temperature range (°C) -40 to 85
Control interface I2C Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZG) 12 3.9375 mm² (— mm × — mm)
  • 4-Wire Touch Screen Interface
  • Ratiometric Conversion
  • Single 1.2V to 3.6V Supply
  • Preprocessing to Reduce Bus Activity
  • High-Speed I2C-Compatible Interface
  • Internal Detection of Screen Touch
  • Register-Based Programmable:
    • 10-Bit or 12-Bit Resolution
    • Sampling Rates
    • System Timing
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Auto Power-Down Control
  • Low Power:
    • 430µW at 1.8V, 50SSPS
    • 320µW at 1.6V, 50SSPS
    • 190µW at 1.2V, 50SSPS
    • 58µW at 1.6V, 8.2kSPS Eq. Rate
    • 37µW at 1.2V, 8.2kSPS Eq. Rate
  • Enhanced ESD Protection:
    • ±8kV HBM
    • ±1kV CDM
    • ±25kV Air Gap Discharge
    • ±11kV Contact Discharge
  • 1.5 × 2.0 WCSP-12 Package U.S. Patent No. 6,246,394; other patents pending.
  • 4-Wire Touch Screen Interface
  • Ratiometric Conversion
  • Single 1.2V to 3.6V Supply
  • Preprocessing to Reduce Bus Activity
  • High-Speed I2C-Compatible Interface
  • Internal Detection of Screen Touch
  • Register-Based Programmable:
    • 10-Bit or 12-Bit Resolution
    • Sampling Rates
    • System Timing
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Auto Power-Down Control
  • Low Power:
    • 430µW at 1.8V, 50SSPS
    • 320µW at 1.6V, 50SSPS
    • 190µW at 1.2V, 50SSPS
    • 58µW at 1.6V, 8.2kSPS Eq. Rate
    • 37µW at 1.2V, 8.2kSPS Eq. Rate
  • Enhanced ESD Protection:
    • ±8kV HBM
    • ±1kV CDM
    • ±25kV Air Gap Discharge
    • ±11kV Contact Discharge
  • 1.5 × 2.0 WCSP-12 Package U.S. Patent No. 6,246,394; other patents pending.

The TSC2014 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on advanced low-voltage processors. It works with a supply voltage as low as 1.2V, which can be supplied by a single-cell battery. It contains a complete, ultralow-power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2014 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2014 supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 10 or 12 bits to accommodate different screen sizes and performance needs.

The TSC2014 is available in a miniature, 12-lead,
3 × 4 array, (1.555 ±0.055)mm × (2.055 ±0.055)mm wafer chip-scale package (WCSP) package. The device is characterized for the –40°C to +85°C industrial temperature range.

The TSC2014 is a very low-power touch screen controller designed to work with power-sensitive, handheld applications that are based on advanced low-voltage processors. It works with a supply voltage as low as 1.2V, which can be supplied by a single-cell battery. It contains a complete, ultralow-power, 12-bit, analog-to-digital (A/D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2014 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2014 supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 10 or 12 bits to accommodate different screen sizes and performance needs.

The TSC2014 is available in a miniature, 12-lead,
3 × 4 array, (1.555 ±0.055)mm × (2.055 ±0.055)mm wafer chip-scale package (WCSP) package. The device is characterized for the –40°C to +85°C industrial temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TSC2004 ACTIVE 12-Bit, Nanopower, 4-Wire Touch Screen Controller Low power touch screen controller with I2C interface

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TSC2014 1.2V to 3.6V, 12-Bit, Nanopower, 4-Wire Touch Screen Controller with I2C Interface datasheet (Rev. B) PDF | HTML Dec 7, 2016
Application note PCB Layout Guideline for TI Resistive TSC Devices Oct 4, 2012
Application note Reducing Analog Input Noise in Touch Screen Systems (Rev. A) Sep 15, 2007
Analog design Journal Calibration in touch-screen systems Aug 10, 2007
Application note Operation Schemes of Touch Screen Controllers May 21, 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TSC2014 IBIS Model (Rev. B)

SBOM411B.ZIP (52 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZG) 12 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos