Product details

Resolution (Bits) 12 Sample rate (Msps) 20 Gain (min) (dB) -6 Gain (max) (dB) 42 Pd (typ) (mW) 86 Operating temperature range (°C) -25 to 85 Output data format CMOS Parallel Rating Catalog
Resolution (Bits) 12 Sample rate (Msps) 20 Gain (min) (dB) -6 Gain (max) (dB) 42 Pd (typ) (mW) 86 Operating temperature range (°C) -25 to 85 Output data format CMOS Parallel Rating Catalog
LQFP (PT) 48 81 mm² (9 mm × 9 mm)
  • CCD SIGNAL PROCESSING:
    Correlated Double Sampling (CDS)
    Programmable Black Level Clamping
  • PROGRAMMABLE GAIN AMPLIFIER (PGA):
    \x966dB to +42dB Gain Ranging
  • 12-BIT DIGITAL DATA OUTPUT:
    Up to 20MHz Conversion Rate
    No Missing Codes
  • 79dB SIGNAL-TO-NOISE RATIO
  • PORTABLE OPERATION:
    Low Voltage: 2.7V to 3.6V
    Low Power: 83mW (typ) at 3.0V
    Stand-By Mode: 6mW
  • CCD SIGNAL PROCESSING:
    Correlated Double Sampling (CDS)
    Programmable Black Level Clamping
  • PROGRAMMABLE GAIN AMPLIFIER (PGA):
    \x966dB to +42dB Gain Ranging
  • 12-BIT DIGITAL DATA OUTPUT:
    Up to 20MHz Conversion Rate
    No Missing Codes
  • 79dB SIGNAL-TO-NOISE RATIO
  • PORTABLE OPERATION:
    Low Voltage: 2.7V to 3.6V
    Low Power: 83mW (typ) at 3.0V
    Stand-By Mode: 6mW

The VSP2262 is a complete mixed-signal processing IC for digital cameras, providing signal conditioning and Analog-to-Digital (A/D) conversion for the output of a CCD array. The primary CCD channel provides Correlated Double Sampling (CDS) to extract video information from the pixels, \x966dB to +42dB gain range with digital control for varying illumination conditions, and black level clamping for an accurate black level reference. Input signal clamping and offset correction of the input CDS are also performed. The stable gain control is linear in dB. Additionally, the black level is quickly recovered after gain change. The VSP2262Y is available in an LQFP-48 package and operates from a single +3V/+3.3V supply.

The VSP2262 is a complete mixed-signal processing IC for digital cameras, providing signal conditioning and Analog-to-Digital (A/D) conversion for the output of a CCD array. The primary CCD channel provides Correlated Double Sampling (CDS) to extract video information from the pixels, \x966dB to +42dB gain range with digital control for varying illumination conditions, and black level clamping for an accurate black level reference. Input signal clamping and offset correction of the input CDS are also performed. The stable gain control is linear in dB. Additionally, the black level is quickly recovered after gain change. The VSP2262Y is available in an LQFP-48 package and operates from a single +3V/+3.3V supply.

Download

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet VSP2262 CCD Signal Processor for Digital Cameras datasheet (Rev. A) Apr 17, 2014

Ordering & quality