NEW

XTR100

PREVIEW

Product details

Vs (min) (V) 1.7 Vs (max) (V) 5.5 Offset voltage drift (±) (max) (µV/°C) 0.05 Offset voltage (±) (max) (mV) 0.03 Product type 2-wire General purpose Operating temperature range (°C) -40 to 125 Rating Catalog
Vs (min) (V) 1.7 Vs (max) (V) 5.5 Offset voltage drift (±) (max) (µV/°C) 0.05 Offset voltage (±) (max) (mV) 0.03 Product type 2-wire General purpose Operating temperature range (°C) -40 to 125 Rating Catalog
SOT-23 (DBV) 6 8.12 mm² (2.9 mm × 2.8 mm)
  • Ultra-low offset voltage: ±30µV (maximum)
  • Zero drift: ±0.05µV/°C (maximum)
  • Low noise: 40nV√Hz at 1kHz
  • No 1/f noise: 1µVPP (0.1Hz to 10Hz)
  • Gain bandwidth product: 1MHz
  • Slew rate: 0.4V/µs
  • Quiescent current (maximum at 25°C):
    • 45µA (XTR100, XTR102)
    • 80uA (XTR120)
  • Single supply: 1.7V to 5.5V
  • Integrated matched resistors: Ri = 40kΩ, R1 = 10kΩ
  • Resistor matching error: 0.02% (maximum)
  • Resistor matching tempco: 2ppm/°C (maximum)
  • Integrated HART resistor: RH = 480kΩ (XTR102 and XTR120)
  • XTR100 in 6-pin package compatible with 5-pin SOT-23 op amp pinout
  • Second low-power op amp (XTR120)
  • Ultra-low offset voltage: ±30µV (maximum)
  • Zero drift: ±0.05µV/°C (maximum)
  • Low noise: 40nV√Hz at 1kHz
  • No 1/f noise: 1µVPP (0.1Hz to 10Hz)
  • Gain bandwidth product: 1MHz
  • Slew rate: 0.4V/µs
  • Quiescent current (maximum at 25°C):
    • 45µA (XTR100, XTR102)
    • 80uA (XTR120)
  • Single supply: 1.7V to 5.5V
  • Integrated matched resistors: Ri = 40kΩ, R1 = 10kΩ
  • Resistor matching error: 0.02% (maximum)
  • Resistor matching tempco: 2ppm/°C (maximum)
  • Integrated HART resistor: RH = 480kΩ (XTR102 and XTR120)
  • XTR100 in 6-pin package compatible with 5-pin SOT-23 op amp pinout
  • Second low-power op amp (XTR120)

The XTR100, XTR102, and XTR120 (XTR1xx) family is a family of precision amplifiers with integrated highly-matched scaling resistors, making the devices an excellent choice to implement a precision 2-wire 4-to-20mA transmitter driver. The amplifier is optimized for low-power high precision applications, with zero-drift technology resulting in unparalleled offset voltage, and offset drift. With an ultra-low 40µA of typical quiescent current, the XTR1xx achieves 1.0MHz of bandwidth, a broadband noise of 40nV/√Hz, and integrated 1/f noise of 1µVPP. XTR1xx operates with supply voltages down to 1.7V, enabling low-voltage applications. XTR1xx integrates a highly-matched dual resistor of 40kΩ and 10kΩ, creating an ultra-precise ratio of 4:1 with 0.02% maximum tolerance, and ±2ppm/°C drift. XTR100 comes in a 6-pin DBV package compatible with common 5-pin SOT-23. XTR102 adds an extra input for HART signal. XTR120 is a super-set of XTR102 with a second zero-drift precision amplifier that can be used to actively filter PWM signals.

The XTR100, XTR102, and XTR120 (XTR1xx) family is a family of precision amplifiers with integrated highly-matched scaling resistors, making the devices an excellent choice to implement a precision 2-wire 4-to-20mA transmitter driver. The amplifier is optimized for low-power high precision applications, with zero-drift technology resulting in unparalleled offset voltage, and offset drift. With an ultra-low 40µA of typical quiescent current, the XTR1xx achieves 1.0MHz of bandwidth, a broadband noise of 40nV/√Hz, and integrated 1/f noise of 1µVPP. XTR1xx operates with supply voltages down to 1.7V, enabling low-voltage applications. XTR1xx integrates a highly-matched dual resistor of 40kΩ and 10kΩ, creating an ultra-precise ratio of 4:1 with 0.02% maximum tolerance, and ±2ppm/°C drift. XTR100 comes in a 6-pin DBV package compatible with common 5-pin SOT-23. XTR102 adds an extra input for HART signal. XTR120 is a super-set of XTR102 with a second zero-drift precision amplifier that can be used to actively filter PWM signals.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet XTR1xx 4mA – 20mA, Micropower Signal Conditioners With Highly-Matched Resistors, HART, and PWM Compatibility datasheet PDF | HTML Sep 28, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

XTR10X-120-EVM — Evaluation module for XTR10x and XTR120 two wire field transmitters

The XTR10X-120-EVM is a development platform for evaluating the XTR1xx products (XTR100, XTR102, and XTR120). The XTR1xx (XTR100, XTR102, and XTR120) family are micropower signal conditioners with precision amplifiers and integrated highly-matched scaling resistors. The evaluation module is (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos