Product details

Rating Automotive Number of series cells (max) 26 Number of series cells (min) 9 Features AEC-Q100 Automotive Qual, ASIL-D, Cell balancing, Electrochemical Impedance Spectroscopy (EIS) Engine, High precision, I2C support, Integrated ADC, Integrated buck converter, Multi-cell support, Open-wire detection, Over-Voltage Protection, Overtemperature protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Under Voltage Protection, Undertemperature protection Vin (max) (V) 145 Communication interface Daisy chain, I2C controller, SPI Operating temperature range (°C) -40 to 125 Battery overvoltage protection (max) (V) 5.5 TI functional safety category Functional Safety-Compliant
Rating Automotive Number of series cells (max) 26 Number of series cells (min) 9 Features AEC-Q100 Automotive Qual, ASIL-D, Cell balancing, Electrochemical Impedance Spectroscopy (EIS) Engine, High precision, I2C support, Integrated ADC, Integrated buck converter, Multi-cell support, Open-wire detection, Over-Voltage Protection, Overtemperature protection, Separate MCU requirement, Stackable (built-in interface), Temperature sensing, Under Voltage Protection, Undertemperature protection Vin (max) (V) 145 Communication interface Daisy chain, I2C controller, SPI Operating temperature range (°C) -40 to 125 Battery overvoltage protection (max) (V) 5.5 TI functional safety category Functional Safety-Compliant
HTQFP (PZS) 100 196 mm² (14 mm × 14 mm)
  • 26 Channels
    • 26S – 0 to 5.5V range for cell, -2V to 2V range for busbar
    • 143V Abs Max Rating, 9V minimum
    • Busbar support on every channel, except first channel.
    • Stackable up to 128 devices
  • Voltage Accuracy
    • <1.7 mV accuracy, -40 to 125C, Cell: 0V to 5.5V
    • Dedicated ADC per channel. Synchronized redundant measurement.
  • Passive Cell Balancing with integrated FETs up to 300mA odd/even balancing with programmable PWM control
  • Smart EIS Engine
    • Integrated Electrochemical Impedance Spectroscopy measurement engine
    • Impedance Accuracy: 1% (with 1A excitation and 200uΩ impedance)
    • Measurement frequency: 0.01Hz to 3.5kHz
    • < 5us I/V synchronization from device to device
    • Support for global and local excitation
  • Sensor & GPIOs
    • 20 GPIO: Temp Sensor (NTC/PTC), voltage measurement, Interrupt
    • SPI / I2C Interface
    • Temperature Threshold (Active / Sleep)
    • Pressure Threshold / Peak Detector (Active / Sleep)
    • On-chip memory for one-time custom programming
  • Diagnostics & Protection
    • Monitoring
      • Low Power Monitoring Mode (<20uA power consumption)
      • Cell Over-voltage, Under-voltage (OVUV)
      • Cell Over-temperature, Under-temperature (OTUT)
      • 2x die temperature monitors
      • Supply (BAT)
      • Open Wire Detection
    • Reverse Wake Up based on selectable faults
    • Redundancy Paths
      • Cell Voltage
      • GPIO/NTC Voltage
      • Limp Home Mode
    • Diagnostics
      • Automatic diagnostics during cell balancing in active mode
    • Functional Safety Compliant
      • Developed under ISO26262
      • System and hardware capability up to ASIL-D
  • Upgraded Daisy Chain Interface
    • 2Mbps bus speed, Up to 4Mbps with dual SPI
    • <+/-5us device to device synchronization
    • Closed Loop BCI: 200mA, Open Loop BCI: 300mA
    • Isolation: Transformer or capacitor-only
    • FDTI Time: <100ms for 800V packs or 250 cells
    • Support for stack, ring, multidrop, and split-ring
    • Device-to-device automatic communications balancing
  • Power
    • Integrated DC-DC Converter
    • Shutdown: <10uA
    • Sleep Mode with monitoring: As low as 20uA
    • Active Mode: <5mA
  • Package
    • 100-pin QFP, 4mm pitch
    • PowerPad on bottom
  • 26 Channels
    • 26S – 0 to 5.5V range for cell, -2V to 2V range for busbar
    • 143V Abs Max Rating, 9V minimum
    • Busbar support on every channel, except first channel.
    • Stackable up to 128 devices
  • Voltage Accuracy
    • <1.7 mV accuracy, -40 to 125C, Cell: 0V to 5.5V
    • Dedicated ADC per channel. Synchronized redundant measurement.
  • Passive Cell Balancing with integrated FETs up to 300mA odd/even balancing with programmable PWM control
  • Smart EIS Engine
    • Integrated Electrochemical Impedance Spectroscopy measurement engine
    • Impedance Accuracy: 1% (with 1A excitation and 200uΩ impedance)
    • Measurement frequency: 0.01Hz to 3.5kHz
    • < 5us I/V synchronization from device to device
    • Support for global and local excitation
  • Sensor & GPIOs
    • 20 GPIO: Temp Sensor (NTC/PTC), voltage measurement, Interrupt
    • SPI / I2C Interface
    • Temperature Threshold (Active / Sleep)
    • Pressure Threshold / Peak Detector (Active / Sleep)
    • On-chip memory for one-time custom programming
  • Diagnostics & Protection
    • Monitoring
      • Low Power Monitoring Mode (<20uA power consumption)
      • Cell Over-voltage, Under-voltage (OVUV)
      • Cell Over-temperature, Under-temperature (OTUT)
      • 2x die temperature monitors
      • Supply (BAT)
      • Open Wire Detection
    • Reverse Wake Up based on selectable faults
    • Redundancy Paths
      • Cell Voltage
      • GPIO/NTC Voltage
      • Limp Home Mode
    • Diagnostics
      • Automatic diagnostics during cell balancing in active mode
    • Functional Safety Compliant
      • Developed under ISO26262
      • System and hardware capability up to ASIL-D
  • Upgraded Daisy Chain Interface
    • 2Mbps bus speed, Up to 4Mbps with dual SPI
    • <+/-5us device to device synchronization
    • Closed Loop BCI: 200mA, Open Loop BCI: 300mA
    • Isolation: Transformer or capacitor-only
    • FDTI Time: <100ms for 800V packs or 250 cells
    • Support for stack, ring, multidrop, and split-ring
    • Device-to-device automatic communications balancing
  • Power
    • Integrated DC-DC Converter
    • Shutdown: <10uA
    • Sleep Mode with monitoring: As low as 20uA
    • Active Mode: <5mA
  • Package
    • 100-pin QFP, 4mm pitch
    • PowerPad on bottom

The BQ79826Z-Q1 is a new high-cell count 26S stackable battery monitor that includes integrated electrochemical impedance spectroscopy (EIS) engine. The EIS engine provides a new way to detect impedance changes in the cell that allows for monitoring of aging, temperature, SoC, thermal runaway and many other cell parameters. In addition, the device incorporates an intelligent sensor controller to enable easier and more reliable sensor measurements.

The BQ79826Z-Q1 is a new high-cell count 26S stackable battery monitor that includes integrated electrochemical impedance spectroscopy (EIS) engine. The EIS engine provides a new way to detect impedance changes in the cell that allows for monitoring of aging, temperature, SoC, thermal runaway and many other cell parameters. In addition, the device incorporates an intelligent sensor controller to enable easier and more reliable sensor measurements.

Download View video with transcript Video
Request more information

The full data sheet is available. Request now

The functional safety documents are available. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet BQ79826Z-Q1 Automotive 26S/24S Battery Monitor with Smart EIS Engine datasheet PDF | HTML Sep 29, 2025
Technical article Enabling the next phase of battery intelligence (Rev. A) PDF | HTML Aug 13, 2026
White paper Next-Generation Battery Monitoring With Electrochemical Impedance Spectroscopy (Rev. A) PDF | HTML Jun 3, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BQ79826Q1EVM-086 — BQ79826Z-Q1 evaluation module

The BQ79826Z-Q1 Evaluation Module (EVM), also referred to as BMS086, describes the general features, theory of operation, hardware setup, and use of TI's BQ79826Z-Q1 device. The BQ79826ZQ1 device is a highly integrated stackable 26- cell monitor with up to 300mA passive balancing current (...)

Supported products & hardware
Driver or library

BQ79826-Q1-DESIGN — BQ79826Z-Q1 design resources

BQ79826Z-Q1 Document Repository
Supported products & hardware
Driver or library

EIS-BQ798XX-Q1-DESIGN — BQ798XX-Q1 Electrochemical Impedance Spectroscopy Design resources

EIS design secure folder for BQ798XX-Q1
Supported products & hardware
Support software

BQ79826-Q1-SW — BQ79826-Q1 software

BQ79826-Q1 software
Supported products & hardware
Reference design

TIDA-010978 — Up to 1500V stackable battery management unit reference design with integrated EIS

This reference design is a full cell temperature sensing and high cell-voltage accuracy Lithium-ion (Li-ion), lithium iron phosphate (LiFePO4) battery pack (52s and 104s). The design monitors each cell voltage, cell temperature, impedance, while supporting integrated electrochemical impedance (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HTQFP (PZS) 100 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos