Gehäuseinformationen
Gehäuse | Pins FCBGA (AAW) | 1517 |
Betriebstemperaturbereich (°C) -40 to 100 |
Gehäusemenge | Träger 21 | JEDEC TRAY (5+1) |
Merkmale von 66AK2H14
- Eight TMS320C66x DSP Core
Subsystems (C66x CorePacs), Each With
- 1.0 GHz or 1.2 GHz C66x Fixed- and Floating-Point DSP Core
- 38.4 GMacs/Core for Fixed Point @ 1.2 GHz
- 19.2 GFlops/Core for Floating Point @ 1.2 GHz
- Memory
- 32-KB L1P Per CorePac
- 32-KB L1D Per CorePac
- 1024-KB Local L2 Per CorePac
- 1.0 GHz or 1.2 GHz C66x Fixed- and Floating-Point DSP Core
- ARM CorePac
- Four ARM® Cortex®-A15 MPCore™ Processors at up to 1.4 GHz
- 4MB of L2 Cache Memory Shared by Four ARM Cores
- Full Implementation of ARMv7-A Architecture Instruction Set
- 32-KB L1 Instruction and Data Caches per Core
- AMBA 4.0 AXI Coherency Extension (ACE) Master Port, Connected to MSMC for Low-Latency Access to Shared MSMC SRAM
- Multicore Shared Memory Controller (MSMC)
- 6MB of MSM SRAM Memory Shared by Eight DSP CorePacs and One ARM CorePac
- Memory Protection Unit (MPU) for Both MSM SRAM and DDR3_EMIF
- Multicore Navigator
- 16k Multipurpose Hardware Queues With Queue Manager
- Packet-Based DMA for Zero-Overhead Transfers
- Network Coprocessor
- Packet Accelerator Enables Support for
- Transport Plane IPsec, GTP-U, SCTP, PDCP
- L2 User Plane PDCP (RoHC, Air Ciphering)
- 1-Gbps Wire Speed Throughput at 1.5 MPackets Per Second
- Security
Accelerator Engine Enables Support for
- IPSec, SRTP, 3GPP, and WiMAX Air Interface, and SSL/TLS Security
- ECB, CBC, CTR, F8, A5/3, CCM, GCM, HMAC, CMAC, GMAC, AES, DES, 3DES, Kasumi, SNOW 3G, SHA-1, SHA-2 (256-Bit Hash), MD5
- Up to 2.4 Gbps IPSec and 2.4 Gbps Air Ciphering
- Ethernet Subsystem
- Five-Port Switch (Four SGMII Ports)
- Packet Accelerator Enables Support for
- Peripherals
- Four Lanes of SRIO 2.1
- Supports up to 5 GBaud
- Supports Direct I/O, Message Passing
- Two Lanes PCIe Gen2
- Supports up to 5 GBaud
- Two HyperLinks
- Supports Connections to Other KeyStone™ Architecture Devices Providing Resource Scalability
- Supports up to 50 GBaud
- 10-Gigabit Ethernet (10-GbE) Switch Subsystem
(66AK2H14 Only)
- Two XFI Ports
- IEEE 1588 Support
- Five Enhanced Direct Memory Access (EDMA) Modules
- Two 72-Bit DDR3/DDR3L Interfaces With Speeds up to 1600 MHz
- EMIF16 Interface
- USB 3.0
- Two UART Interfaces
- Three I2C Interfaces
- 32 GPIO Pins
- Three SPI Interfaces
- Semaphore Module
- 64-Bit Timers
- Twenty 64-Bit Timers for 66AK2H14 and 66AK2H12
- Fourteen 64-Bit Timers for 66AK2H06
- Five On-Chip PLLs
- Four Lanes of SRIO 2.1
- Commercial Case Temperature:
- 0ºC to 85ºC
- Extended Case Temperature:
- –40ºC to 100ºC
Beschreibung von 66AK2H14
The 66AK2Hxx platform combines the quad ARM Cortex-A15 processor with up to eight TMS320C66x high-performance DSPs using the KeyStone II architecture. The 66AK2H14/12/06 device provides up to 5.6 GHz of ARM and 9.6 GHz of DSP processing coupled with security, packet processing, and Ethernet switching at lower power than multichip solutions. The 66AK2H14/12/06 device is optimal for embedded infrastructure applications like cloud computing, media processing, high-performance computing, transcoding, security, gaming, analytics, and virtual desktop.
The C66x core combines fixed-point and floating-point computational capability in the processor without sacrificing speed, size, or power consumption. The raw computational performance is 38.4 GMACS/core and 19.2 Gflops/core (@ 1.2 GHz operating frequency). The C66x is also 100% backward compatible with software for C64x+ devices. The C66x core incorporates 90 new instructions targeted for floating point (FPi) and vector math oriented (VPi) processing.
The 66AK2H14/12/06 device has a complete set of development tools that includes: a C compiler, an assembly optimizer to simplify programming and scheduling, and a Windows® debugger interface for visibility into source code execution.