Gehäuseinformationen
Gehäuse | Pins TQFP (PFB) | 48 |
Betriebstemperaturbereich (°C) -40 to 105 |
Gehäusemenge | Träger 250 | JEDEC TRAY (10+1) |
Merkmale von ADC08B200
- Single-Ended Input
- Selectable Capture Buffer Size
- PLL for Clock Multiplication
- Reference Ladder Top and Bottom Accessible
- Linear Power Scaling with Sample Rate
- FPGA Training Pattern
- AEC-Q100 Grade 2 Qualified
- Power-Down Feature
Key Specifications
- Resolution 8 Bits
- Maximum Sampling Frequency 200 MSPS (min)
- DNL ±0.4 LSB (typ)
- ENOB (fIN= 49 MHz) 7.2 bits (typ)
- THD (fIN= 49 MHz) −53 dBc (typ)
- Power
Consumption
- Operating (50 MHz) Input 2 mW / Msps (typ)
- Power Down 2.15 mW (typ)
(PLL Bypassed)
All trademarks are the property of their respective owners.
Beschreibung von ADC08B200
The ADC08B200 is a high speed analog-to-digital converter (ADC) with an integrated capture buffer. The 8-bit, 200 MSPS A/D core is based upon the proven ADC08200 with integrated track-and-hold and is optimized for low power consumption. This device contains a selectable size capture buffer of up to 1,024 bytes that allows fast capture of an input signal with a slower readout rate. An on-chip clock PLL circuit provides the option of on-chip clock rate multiplication to provide the high speed sampling clock.
The ADC08B200 is resistant to latch-up and the outputs are short-circuit proof. The top and bottom of the ADC08B200's reference ladder are available for connections, enabling a wide range of input possibilities. The digital outputs are TTL/CMOS compatible with a separate output power supply pin to support interfacing with 2.7V to 3.3V logic. The digital inputs and outputs are low voltage TTL/CMOS compatible and the output data format is straight binary.
The ADC08B200Q runs on an Automotive Grade Flow and is AEC-Q100 Grade 2 Qualified.
The ADC08B200 is offered in a 48-pin plastic package (TQFP) and is specified over the extended industrial temperature range of −40°C to +105°C. An evaluation board is available to assist in the easy evaluation of the ADC08B200.