Gehäuseinformationen
Gehäuse | Pins SOT-23 (DBV) | 6 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von ADCS7476
- Variable Power Management
- Packaged in 6-Pin SOT-23
- Power Supply Used as Reference
- Single 2.7-V to 5.25-V Supply Operation
- Compatible With SPI™, QSPI™, MICROWIRE™,
and DSP - Key Specifications
- Resolution With No Missing Codes (12-Bit, 10-
Bit, and 8-Bit) - Conversion Rate: 1 MSPS
- DNL: 0.5, 0.3 LSB (Typical)
- INL: ±0.4 LSB (Typical)
- Power Consumption:
- 3-V Supply: 2 mW (Typical)
- 5-V Supply: 10 mW (Typical)
- Resolution With No Missing Codes (12-Bit, 10-
Beschreibung von ADCS7476
The ADCS7476, ADCS7477, and ADCS7478 devices are low power, monolithic CMOS 12-, 10-, and 8-bit analog-to-digital converters that operate at 1 MSPS. The ADCS747x devices are a drop-in replacement for Analog Devices AD747x. Each device is based on a successive approximation register architecture with internal track-and-hold. The serial interface is compatible with several standards, such as SPI, QSPI, MICROWIRE, and many common DSP serial interfaces.
The ADCS747x uses the supply voltage as a reference, enabling the device to operate with a full-scale input range of 0 to VDD. The conversion rate is determined from the serial clock (SCLK) speed. These converters offer a shutdown mode, which can be used to trade throughput for power consumption. The ADCS747x is operated with a single supply that can range from 2.7 V to 5.25 V. Normal power consumption during continuous conversion, using a 3-V or 5-V supply, is 2 mW or 10 mW respectively. The power-down feature, which is enabled by a chip select (CS) pin, reduces the power consumption to under 5 µW using a 5-V supply. All three converters are available in a 6-pin SOT-23 package, which provides an extremely small footprint for applications where space is a critical consideration. These products are designed for operation over the automotive and extended industrial temperature range of 40°C to 125°C.