Gehäuseinformationen
Gehäuse | Pins SOT-23 (DBV) | 6 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von ADS1000-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, T A
- Complete 12-bit data acquisition system in a tiny SOT-23 package
- Low current consumption: Only 90 µA
- Integral nonlinearity: 1 LSB max
- Single-cycle conversion
- Programmable gain amplifier:
- Gain = 1, 2, 4, or 8
- Data rate: 128 SPS
- I 2C interface with two available addresses
- Power supply: 2.7 V to 5.5 V
Beschreibung von ADS1000-Q1
The ADS1000-Q1 is an I 2C-compatible serial interface analog-to-digital (A/D) converter with differential inputs and 12 bits of resolution in a tiny SOT23-6 package. Conversions are performed ratiometrically, using the power supply as the reference voltage. The ADS1000-Q1 operates from a single power supply ranging from 2.7 V to 5.5 V.
The ADS1000-Q1 performs conversions at a rate of 128 samples per second (SPS). The onboard programmable gain amplifier (PGA), which offers gains of up to 8, allows smaller signals to be measured with high resolution. In single-conversion mode, the ADS1000-Q1 automatically powers down after a conversion, greatly reducing current consumption during idle periods.
The ADS1000-Q1 is designed for applications where space and power consumption are major considerations. Typical applications include head units, battery management systems, onboard chargers, and emissions and gas sensors.