Gehäuseinformationen
Gehäuse | Pins HTQFP (PAP) | 64 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von ADS1178
- Simultaneously Sample Four/Eight Channels
- Selectable Operating Modes:
High-Speed: 52kSPS Data Rate, 31mW/ch
Low-Power: 10kSPS Data Rate, 7mW/ch - AC Performance:
25kHz Bandwidth
97dB SNR
-105dB THD - DC Performance:
2µV/°C Offset Drift
2ppm/°C Gain Drift - Digital Filter:
Linear Phase Response
Passband Ripple: ±0.005dB
Stop Band Attenuation: 100dB - Selectable SPI or Frame Sync Serial Interface
- Simple Pin-Driven Control
- Low Sampling Aperture Error
- Specified from -40°C to +105°C
- Analog Supply: 5V
- I/O Supply: 1.8V to 3.3V
- Digital Core Supply: 1.8V
- APPLICATIONS
- 3-Phase Power Monitors
- Defibrillators and ECG Monitors
- Coriolis Flow Meters
- Vibration/Modal Analysis
PowerPAD is a trademark of Texas Instruments.
SPI is a trademark of Motorola, Inc.
Beschreibung von ADS1178
The ADS1174 (quad) and ADS1178 (octal) are multiple delta-sigma (ΔΣ) analog-to-digital converters (ADCs) with data rates up to 52k samples-per-second (SPS), which allow synchronous sampling of four and eight channels. These devices use identical packages, and are also compatible with the high-performance 24-bit ADS1274 and ADS1278, permitting drop-in upgrades.
The delta-sigma architecture offers near ideal 16-bit ac performance (97dB SNR, -105dB THD, 1LSB linearity) combined with 0.005dB passband ripple and linear phase response.
The high-order, chopper-stabilized modulator achieves very low drift (2µV/°C offset, 2ppm/°C gain) and low noise (1LSBPP). The on-chip finite impulse response (FIR) filter provides a usable signal bandwidth up to 90% of the Nyquist rate with 100dB of stop band attenuation while suppressing modulator and signal out-of-band noise.
Two operating modes allow for optimization of speed and power: High-speed mode (31mW/Ch at 52kSPS), and Low-power mode (7mW/Ch at 10kSPS).
A SYNC input control pin allows the device conversions to be started and synchronized to an external event. SPI and Frame-Sync serial interfaces are supported. The device is fully specified over the extended industrial range (40°C to +105°C) and is available in an HTQFP-64 PowerPAD package.