Gehäuseinformationen
Gehäuse | Pins VQFNP (RHM) | 32 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von ADS1261-Q1
- AEC-Q100 qualified for automotive applications
- Temperature grade 1: –40°C to +125°C, TA
- 24-bit,
high-precision ADCs
- Offset drift: 1 nV/°C
- Gain drift: 0.5 ppm/°C
- Noise: 30 nVRMS (20 SPS, gain = 128)
- Linearity: 2 ppm
- CMOS PGA gain: 1 to 128
- Data rate: 2.5 SPS to 40 kSPS
- 2.5-V reference: 4 ppm/°C
- Single-cycle settling mode
- Signal and reference monitors
- 5-V or ±2.5-V power supply
- Internal temperature sensor
- Cyclic redundancy check (CRC)
- Excitation current sources
- Sensor burn-out current sources
- Four
general-purpose inputs/outputs
(ADS1261-Q1) - AC excitation for bridge sensors (ADS1261-Q1)
- 5-mm × 5-mm VQFN package
Beschreibung von ADS1261-Q1
The ADS1260-Q1 and ADS1261-Q1 (ADS126x-Q1) are precision, 40-kSPS, delta-sigma (ΔΣ) analog-to-digital converters (ADCs) that include a programmable gain amplifier (PGA). The devices also include a precision voltage reference and internal fault monitors. The sensor-ready ADCs give a high-accuracy, single-chip solution for the most demanding measurements, for example, weigh scales and resistance temperature detectors (RTDs).
The ADCs contain an input signal multiplexer, a low-noise PGA (with gains from 1 to 128), a 24-bit ΔΣ modulator, a precision voltage reference, and a programmable digital filter.
The high-impedance PGA inputs (1 GΩ) decrease measurement error due to sensor loading. The ADS1260-Q1 supports three differential or five single-ended inputs. The ADS1261-Q1 supports five differential or ten single-ended inputs. The integrated current sources simplify the measurement of RTDs.
The flexible digital filter is programmable for single-cycle settled conversions. Signal and reference monitors, a temperature sensor, and CRC data verification enhance data reliability.
The ADS126x-Q1 are pin compatible devices given in a 5-mm × 5-mm VQFN package and are specified across the –40°C to +125°C temperature range.