Gehäuseinformationen
Gehäuse | Pins WSON (DQC) | 10 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von ADS7142-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Functional Safety-Capable
- Small package size: 3 mm × 2 mm
- 12-bit noise-free resolution
- Up to 140-kSPS sampling rate
- Efficient host sleep and wake-up:
- Autonomous monitoring at 900 nW
- Windowed comparator for event-triggered host wake-up
- Independent configuration and calibration:
- Dual-channel, pseudo-differential, or ground-sense input configuration
- Programmable thresholds for calibration
- Internal calibration improves offset and drift
- False trigger prevention:
- Programmable thresholds per channel
- Programmable hysteresis for noise immunity
- Event counter for transient rejection
- I2C interface:
- Compatible from 1.65 V to 3.6 V
- 8 configurable addresses
- Up to 3.4 MHz (high speed)
- Analog supply: 1.65 V to 3.6 V
Beschreibung von ADS7142-Q1
The ADS7142-Q1 is a 12-bit, 140-kSPS successive-approximation register (SAR) analog-to-digital converter (ADC) that can autonomously monitor signals while maximizing system power, reliability, and performance. The device implements event-triggered interrupts per channel using a digital window comparator with programmable high and low thresholds, hysteresis, and event counter. The device includes a dual-channel analog multiplexer in front of a SAR ADC followed by an internal data buffer for converting and capturing data from sensors.
The ADS7142-Q1 is available in a 10-pin WSON package and can achieve low power consumption of only 900 nW. The small form-factor and low-power consumption make this device designed for space-constrained applications.