Gehäuseinformationen
Gehäuse | Pins CFP (HKJ) | 8 |
Betriebstemperaturbereich (°C) -55 to 210 |
Gehäusemenge | Träger 25 | TUBE |
Merkmale von ADS8320-HT
- 100-kHz Sampling Rate
- Micropower:
- 3.8 mW at 100 kHz and 2.7 V
- 0.3 mW at 10 kHz and 2.7 V
- Power Down: 6 µA max
- 8-Pin Ceramic Package
- Pin Compatible to ADS7816 and ADS7822
- Serial (SPI/SSI) Interface
Beschreibung von ADS8320-HT
The ADS8320 is a 16-bit, sampling analog-to-digital (A/D) converter with ensured specifications over a 2.7-V to 5.25-V supply range. It requires very little power even when operating at the full 100-kHz data rate. At lower data rates, the high speed of the device enables it to spend most of its time in the power-down mode—the average power dissipation is less than 100 mW at 10-kHz data rate.
The ADS8320 also features operation from 2 V to 5.25 V, a synchronous serial (SPI/SSI compatible) interface, and a differential input. The reference voltage can be set to any level within the range of 500 mV to VCC.
Ultra-low power and small size make the ADS8320 ideal for portable and battery-operated systems. It is also a perfect fit for remote data acquisition modules, simultaneous multi-channel systems, and isolated data acquisition. The ADS8320 is available in 8-pin ceramic surface-mount packages, specified for the –55°C to 210°C temperature range.