Produktdetails

Applications Avionics & Defense, Communications and Telecom, General purpose, Industrial, Radar, Test and Measurement Number of TXs and RXs 4 TX, 4 RX RF frequency (max) (MHz) 7400 RF frequency (min) (MHz) 100 Number of DUCs per TX 2 Number of DDCs per RX 2 Operating temperature range (°C) -40 to 85 Rating Catalog
Applications Avionics & Defense, Communications and Telecom, General purpose, Industrial, Radar, Test and Measurement Number of TXs and RXs 4 TX, 4 RX RF frequency (max) (MHz) 7400 RF frequency (min) (MHz) 100 Number of DUCs per TX 2 Number of DDCs per RX 2 Operating temperature range (°C) -40 to 85 Rating Catalog
FCBGA (AQC) 400 289 mm² (17 mm × 17 mm) FCBGA (ANG) 400 289 mm² (17 mm × 17 mm)
  • Eight (AFE8108)/ four (AFE8104) RF sampling 12GSPS transmit DACs
  • Eight (AFE8108)/ four (AFE8104) RF sampling 6GSPS receive ADCs
  • Maximum RF signal bandwidth:
    • 8T8R: 800MHz.
    • 4T4R: 1600MHz
    • 2T2R: 2400MHz
  • RF frequency range: up to 7.4GHz
  • Single DUC/DDCs per chain
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
  • Support for external clock at DAC or ADC rate
  • Digital Data Interface:
    • JESD204B and JESD204C
    • 8 SerDes transceivers up to 32.5Gbps
    • 8b/10b and 64b/66b Encoding
    • 12-bit, 16-bit, 24-bit and 32-bit resolution
    • Subclass 1 multi-device synchronization
  • Fast Boot Up time option: <500ms
  • Package:
    • 17mm × 17mm FCBGA, 0.8mm pitch
  • Eight (AFE8108)/ four (AFE8104) RF sampling 12GSPS transmit DACs
  • Eight (AFE8108)/ four (AFE8104) RF sampling 6GSPS receive ADCs
  • Maximum RF signal bandwidth:
    • 8T8R: 800MHz.
    • 4T4R: 1600MHz
    • 2T2R: 2400MHz
  • RF frequency range: up to 7.4GHz
  • Single DUC/DDCs per chain
  • Supports TDD operation with fast switching between TX and RX
  • Internal PLL/VCO to generate DAC/ADC clocks
  • Support for external clock at DAC or ADC rate
  • Digital Data Interface:
    • JESD204B and JESD204C
    • 8 SerDes transceivers up to 32.5Gbps
    • 8b/10b and 64b/66b Encoding
    • 12-bit, 16-bit, 24-bit and 32-bit resolution
    • Subclass 1 multi-device synchronization
  • Fast Boot Up time option: <500ms
  • Package:
    • 17mm × 17mm FCBGA, 0.8mm pitch

The AFE810x is a high performance, wide bandwidth multi-channels transceiver, integrating eight (AFE8108)/ four (AFE8104) RF sampling transmitter chains and eight (AFE8108)/ four (AFE8104) RF sampling receiver chains.

Each receiver chain includes a 6GSPS ADC (analog-to-digital converter), two digital peak detectors to assist an external autonomous automatic gain controller and RF overload detectors for device reliability protection. The single digital down converters (DDC) provides up to 800MHz of signal BW in 8 channels mode, 1600MHz in 4 channels and up to 2400MHz in 2 channels mode.

Each transmitter chain includes a digital up converters (DUCs) supporting up to 800MHz (8T), 1600MHz (4T) or 2400MHz (2T) of signal bandwidth. The output of the DUCs drives a 12GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation.

The AFE810x is a high performance, wide bandwidth multi-channels transceiver, integrating eight (AFE8108)/ four (AFE8104) RF sampling transmitter chains and eight (AFE8108)/ four (AFE8104) RF sampling receiver chains.

Each receiver chain includes a 6GSPS ADC (analog-to-digital converter), two digital peak detectors to assist an external autonomous automatic gain controller and RF overload detectors for device reliability protection. The single digital down converters (DDC) provides up to 800MHz of signal BW in 8 channels mode, 1600MHz in 4 channels and up to 2400MHz in 2 channels mode.

Each transmitter chain includes a digital up converters (DUCs) supporting up to 800MHz (8T), 1600MHz (4T) or 2400MHz (2T) of signal bandwidth. The output of the DUCs drives a 12GSPS DAC (digital to analog converter) with a mixed mode output option to enhance 2nd Nyquist operation.

Herunterladen Video mit Transkript ansehen Video

Das vollständige Datenblatt und Designressourcen für AFE810x sind verfügbar. Jetzt anfordern

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt AFE8104, AFE8108 7.4GHz Transceiver With 12GSPS DACs and 6GSPS ADCs datasheet (Rev. A) PDF | HTML 06.08.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

AFE8108EVM — AFE8108 – Evaluierungsmodul

Die AFE8128-Evaluierungsmodule (EVMs) sind Evaluierungsplatinen, die zur Evaluierung der AFE812x-Produktfamilie an integrierten HF-Abtast-Transceivern von Texas Instruments verwendet werden. Die AFE8128-Bausteine unterstützen bis zu acht Sende-, acht Empfangs- und zwei Rückkopplungskanäle (...)
Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
FCBGA (AQC) 400 Ultra Librarian
FCBGA (ANG) 400 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos