Produktdetails

Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.25 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 800 Transient isolation voltage (VIOTM) (VPK) 4250 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 4 Clearance (min) (mm) 4 Input offset (±) (max) (V) 0.0002 Rating Catalog Operating temperature range (°C) -40 to 125
Device type Current sensing Output type Differential Peak-to-peak input voltage range (V) 0.25 Isolation rating Basic Withstand isolation voltage (VISO) (Vrms) 3000 Working isolation voltage (VIOWM) (Vrms) 800 Transient isolation voltage (VIOTM) (VPK) 4250 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 4 Clearance (min) (mm) 4 Input offset (±) (max) (V) 0.0002 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm)
  • Linear input voltage range: ±250mV
  • Supply voltage range:
    • High-side (VDD1): 3.0V to 5.5V
    • Low-side (VDD2): 3.0V to 5.5V
  • Fixed gain: 8.2V/V
  • Differential analog output
  • Low DC errors:
    • Offset error: ±0.2mV (maximum)
    • Offset drift: ±2µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±35ppm/°C (maximum)
    • Nonlinearity: 0.04% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Isolation ratings:
    • AMC0200D: Basic isolation
    • AMC0300D: Reinforced Isolation
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C
  • Linear input voltage range: ±250mV
  • Supply voltage range:
    • High-side (VDD1): 3.0V to 5.5V
    • Low-side (VDD2): 3.0V to 5.5V
  • Fixed gain: 8.2V/V
  • Differential analog output
  • Low DC errors:
    • Offset error: ±0.2mV (maximum)
    • Offset drift: ±2µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±35ppm/°C (maximum)
    • Nonlinearity: 0.04% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • Isolation ratings:
    • AMC0200D: Basic isolation
    • AMC0300D: Reinforced Isolation
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL1577
  • Fully specified over the extended industrial temperature range: –40°C to +125°C

The AMC0x00D is a precision, galvanically isolated amplifier with a ±250mV, differential input and differential output. The input is optimized for direct connection to a shunt resistor or other low-impedance signal source.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).

The AMC0x00D outputs a differential signal proportional to the input voltage. The differential output is insensitive to ground shifts and enables routing the output signal over long distances.

The AMC0x00D comes in 8-pin, wide- and narrow-body SOIC packages, and is fully specified over the temperature range from –40°C to +125°C.

The AMC0x00D is a precision, galvanically isolated amplifier with a ±250mV, differential input and differential output. The input is optimized for direct connection to a shunt resistor or other low-impedance signal source.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS (DWV package) and basic isolation up to 3kVRMS (D package) (60s).

The AMC0x00D outputs a differential signal proportional to the input voltage. The differential output is insensitive to ground shifts and enables routing the output signal over long distances.

The AMC0x00D comes in 8-pin, wide- and narrow-body SOIC packages, and is fully specified over the temperature range from –40°C to +125°C.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt AMC0x00D Precision, ±250mV Input, Basic and Reinforced Isolated Amplifiers With Fixed Gain and Differential Output datasheet (Rev. A) PDF | HTML 08.06.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

DIYAMC-0-EVM — Universelles Evaluierungsmodul für Selbstbau-Verstärkerschaltkreis (DIY)

Das DIYAMC-0-EVM ist ein Evaluierungsmodul (EVM) mit 20 Konfigurationen in einem 5×4-Raster, die entlang der Sollbruchlinien einzeln abgebrochen werden können. Für isolierte Verstärker stehen drei Ausgangsoptionen zur Verfügung: Differenzausgang, einseitig geerdeter Ausgang mit fester Verstärkung (...)
Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Berechnungstool

SBAR013 — Isolated Amplifier Voltage Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a voltage sensing configuration.
Unterstützte Produkte und Hardware
Berechnungstool

SBAR020 — Isolated Amplifier Current Sensing Excel Calculator

This calculator provides estimates of the errors associated with using isolation amplifier devices in a current sensing configuration.
Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
SOIC (D) 8 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos