Produktdetails

Device type Voltage sensing Output type Differential Peak-to-peak input voltage range (V) 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1414 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 8 Clearance (min) (mm) 8 Input offset (±) (max) (V) 0.008 Input offset drift (±) (typ) (µV/°C) 10 Rating Catalog Operating temperature range (°C) -40 to 125
Device type Voltage sensing Output type Differential Peak-to-peak input voltage range (V) 1 Isolation rating Reinforced Withstand isolation voltage (VISO) (Vrms) 5000 Working isolation voltage (VIOWM) (Vrms) 1414 Transient isolation voltage (VIOTM) (VPK) 7000 CMTI (min) (kV/µs) 150 Creepage (min) (mm) 8 Clearance (min) (mm) 8 Input offset (±) (max) (V) 0.008 Input offset drift (±) (typ) (µV/°C) 10 Rating Catalog Operating temperature range (°C) -40 to 125
SSOP (DVV) 20 58.195 mm² (5.65 mm × 10.3 mm)
  • Single-supply operation (3.3V or 5V) with integrated DC/DC converter
  • DC/DC external load current: 8mA (maximum)
  • High input impedance: 2.5GΩ (typical)
  • Linear input voltage range: ±1V
  • Fixed gain: 2V/V
  • Fully-Differential Input and Differential output
  • Low DC errors:
    • Offset error: ±0.8mV (maximum)
    • Offset drift: ±10µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±40ppm/°C (maximum)
    • Nonlinearity: ±0.025% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • System-level diagnostic features
  • Isolation ratings:Reinforced isolation
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL1577
  • Fully specified over the industrial temperature range: –40°C to +125°C
  • Single-supply operation (3.3V or 5V) with integrated DC/DC converter
  • DC/DC external load current: 8mA (maximum)
  • High input impedance: 2.5GΩ (typical)
  • Linear input voltage range: ±1V
  • Fixed gain: 2V/V
  • Fully-Differential Input and Differential output
  • Low DC errors:
    • Offset error: ±0.8mV (maximum)
    • Offset drift: ±10µV/°C (maximum)
    • Gain error: ±0.25% (maximum)
    • Gain drift: ±40ppm/°C (maximum)
    • Nonlinearity: ±0.025% (maximum)
  • High CMTI: 150V/ns (minimum)
  • Low EMI: Meets CISPR-11 and CISPR-25 standards
  • System-level diagnostic features
  • Isolation ratings:Reinforced isolation
  • Safety-related certifications:
    • DIN EN IEC 60747-17 (VDE 0884-17)
    • UL1577
  • Fully specified over the industrial temperature range: –40°C to +125°C

The AMC4330D is a precision, galvanically isolated amplifier with a fully integrated, isolated DC/DC converter that allows single-supply operation from the low-side of the device. The DC/DC converter is capable of sourcing an external current of up to 8mA to power additional device (example:AMC0300D, AMC23C12) on the high side. The high-impedance input is optimized for connection to a high-impedance resistive divider or other voltage signal source with high output resistance.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS.

The AMC4330D outputs a differential signal proportional to the input voltage. The differential output is insensitive to ground shifts and enables routing the output signal over long distances.

The AMC4330D device comes in 20-pin, wide-body SOIC package, and is fully specified over the temperature range from –40°C to +125°C.

The AMC4330D is a precision, galvanically isolated amplifier with a fully integrated, isolated DC/DC converter that allows single-supply operation from the low-side of the device. The DC/DC converter is capable of sourcing an external current of up to 8mA to power additional device (example:AMC0300D, AMC23C12) on the high side. The high-impedance input is optimized for connection to a high-impedance resistive divider or other voltage signal source with high output resistance.

The isolation barrier separates parts of the system that operate on different common-mode voltage levels. The isolation barrier is highly resistant to magnetic interference. This barrier is certified to provide reinforced isolation up to 5kVRMS.

The AMC4330D outputs a differential signal proportional to the input voltage. The differential output is insensitive to ground shifts and enables routing the output signal over long distances.

The AMC4330D device comes in 20-pin, wide-body SOIC package, and is fully specified over the temperature range from –40°C to +125°C.

Herunterladen Video mit Transkript ansehen Video
Weitere Informationen anfordern

Das vollständige Datenblatt ist verfügbar. Jetzt anfordern

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt AMC4330D Precision, Fully-Differential, ±1V Input, Reinforced Isolated Amplifier with Differential Output and Integrated DC/DC Converter datasheet PDF | HTML 26.05.2026

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

AMC43XXDVVEVM — AMC43xx Evaluierungsmodul (DVV-Gehäuse)

Das AMC43xxDVVEVM bietet in Verbindung mit einem der AMC43xxDVV-Bausteine ein isoliertes, hochpräzises Design für die Hochspannungsmessung mit integriertem DC/DC-Wandler. Das Evaluierungsmodul kann jeden AMC43xxDVV-Baustein mit einem flexiblen Ausgangsfilterdesign unterstützen. Das EVM enthält (...)

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
SSOP (DVV) 20 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos