Gehäuseinformationen
Gehäuse | Pins VQFN (RHA) | 40 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von CC2530
- RF/Layout
- 2.4-GHz IEEE 802.15.4 Compliant RF Transceiver
- Excellent Receiver Sensitivity and Robustness to Interference
- Programmable Output Power Up to 4.5 dBm
- Very Few External Components
- Only a Single Crystal Needed for Asynchronous Networks
- 6-mm × 6-mm QFN40 Package
- Suitable for Systems Targeting Compliance With Worldwide Radio-
Frequency Regulations: ETSI EN 300 328 and EN 300 440 (Europe),
FCC CFR47 Part 15 (US) and ARIB STD-T-66 (Japan)
- Low Power
- Active-Mode RX (CPU Idle): 24 mA
- Active Mode TX at 1 dBm (CPU Idle): 29 mA
- Power Mode 1 (4 µs Wake-Up): 0.2 mA
- Power Mode 2 (Sleep Timer Running): 1 µA
- Power Mode 3 (External Interrupts): 0.4 µA
- Wide Supply-Voltage Range (2 V–3.6 V)
- Microcontroller
- High-Performance and Low-Power 8051 Microcontroller Core
With Code Prefetch - 32-, 64-, 128-, or 256-KB In-System-Programmable Flash
- 8-KB RAM With Retention in All Power Modes
- Hardware Debug Support
- High-Performance and Low-Power 8051 Microcontroller Core
- Peripherals
- Powerful Five-Channel DMA
- Integrated High-Performance Op-Amp and Ultralow-Power Comparator
- IEEE 802.15.4 MAC Timer, General-Purpose Timers
(One 16-Bit, Two 8-Bit) - IR Generation Circuitry
- 32-kHz Sleep Timer With Capture
- CSMA/CA Hardware Support
- Accurate Digital RSSI/LQI Support
- Battery Monitor and Temperature Sensor
- 12-Bit ADC With Eight Channels and Configurable Resolution
- AES Security Coprocessor
- Two Powerful USARTs With Support for Several Serial Protocols
- 21 General-Purpose I/O Pins
(19 × 4 mA, 2 × 20 mA) - Watchdog Timer
- Development Tools
- CC2530 Development Kit
- CC2530 ZigBee Development Kit
- CC2530 RemoTI Development Kit for RF4CE
- SmartRF Software
- Packet Sniffer
- IAR Embedded Workbench Available
- APPLICATIONS
- 2.4-GHz IEEE 802.15.4 Systems
- RF4CE Remote Control Systems (64-KB Flash and Higher)
- ZigBee Systems (256-KB Flash)
- Home/Building Automation
- Lighting Systems
- Industrial Control and Monitoring
- Low-Power Wireless Sensor Networks
- Consumer Electronics
- Health Care
RemoTI, SmartRF, Z-Stack are trademarks of Texas Instruments.
IAR Embedded Workbench is a trademark of IAR Systems AB.
ZigBee is a registered trademark of the ZigBee Alliance.
All other trademarks are the property of their respective owners.
Beschreibung von CC2530
The CC2530 is a true system-on-chip (SoC) solution for IEEE 802.15.4, Zigbee and RF4CE applications. It enables robust network nodes to be built with very low total bill-of-material costs. The CC2530 combines the excellent performance of a leading RF transceiver with an industry-standard enhanced 8051 MCU, in-system programmable flash memory, 8-KB RAM, and many other powerful features. The CC2530 comes in four different flash versions: CC2530F32/64/128/256, with 32/64/128/256 KB of flash memory, respectively. The CC2530 has various operating modes, making it highly suited for systems where ultralow power consumption is required. Short transition times between operating modes further ensure low energy consumption.
Combined with the industry-leading and golden-unit-status ZigBee protocol stack (Z-Stack) from Texas Instruments, the CC2530F256 provides a robust and complete ZigBee solution.
Combined with the golden-unit-status RemoTI stack from Texas Instruments, the CC2530F64 and higher provide a robust and complete ZigBee RF4CE remote-control solution.