Gehäuseinformationen
Gehäuse | Pins VQFN (RGC) | 64 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 2.500 | LARGE T&R |
Merkmale von CC3100
- CC3100 SimpleLink Wi-Fi Consists of Wi-Fi
Network Processor and Power-Management
Subsystems - Wi-Fi CERTIFIED™ Chip
- Wi-Fi Network Processor Subsystem
- Featuring Wi-Fi Internet-On-a-Chip™
- Dedicated ARM MCU
Completely Offloads Wi-Fi and Internet
Protocols from the External Microcontroller - Wi-Fi Driver and Multiple Internet Protocols in
ROM - 802.11 b/g/n Radio, Baseband, and Medium
Access Control (MAC), Wi-Fi Driver, and
Supplicant - TCP/IP Stack
- Industry-Standard BSD Socket Application
Programming Interfaces (APIs) - 8 Simultaneous TCP or UDP Sockets
- 2 Simultaneous TLS and SSL Sockets
- Industry-Standard BSD Socket Application
- Powerful Crypto Engine for Fast, Secure Wi-Fi
and Internet Connections with 256-Bit AES
Encryption for TLS and SSL Connections - Station, AP, and Wi-Fi Direct® Modes
- WPA2 Personal and Enterprise Security
- SimpleLink Connection Manager for
Autonomous and Fast Wi-Fi Connections - SmartConfig™ Technology, AP Mode, and
WPS2 for Easy and Flexible Wi-Fi Provisioning - TX Power
- 18.0 dBm @ 1 DSSS
- 14.5 dBm @ 54 OFDM
- RX Sensitivity
- –95.7 dBm @ 1 DSSS
- –74.0 dBm @ 54 OFDM
- Application Throughput
- UDP: 16 Mbps
- TCP: 13 Mbps
- Host Interface
- Interfaces with 8-, 16-, and 32-Bit MCU or
ASICs Over SPI or UART Interface - Low External Host Driver Footprint: Less Than
7KB of Code Memory and 700 B of RAM Memory
Required for TCP Client Application
- Interfaces with 8-, 16-, and 32-Bit MCU or
- Power-Management Subsystem
- Integrated DC-DC Supports a Wide Range of
Supply Voltage:- VBAT Wide-Voltage Mode: 2.1 to 3.6 V
- Preregulated 1.85-V Mode
- Advanced Low-Power Modes
- Hibernate with RTC: 4 µA
- Low-Power Deep Sleep (LPDS): 115 µA
- RX Traffic (MCU Active): 53 mA @
54 OFDM - TX Traffic (MCU Active): 223 mA @
54 OFDM, Maximum Power - Idle Connected: 690 µA @ DTIM = 1
- Integrated DC-DC Supports a Wide Range of
- Clock Source
- 40.0-MHz Crystal with Internal Oscillator
- 32.768-kHz Crystal or External RTC Clock
- Package and Operating Temperature
- 0.5-mm Pitch, 64-Pin, 9-mm × 9-mm QFN
- Ambient Temperature Range: –40°C to 85°C
Beschreibung von CC3100
Connect any low-cost, low-power microcontroller (MCU) to the Internet of Things (IoT). The CC3100 device is the industrys first Wi-Fi CERTIFIED chip used in the wireless networking solution. The CC3100 device is part of the new SimpleLink Wi-Fi family that dramatically simplifies the implementation of Internet connectivity. The CC3100 device integrates all protocols for Wi-Fi and Internet, which greatly minimizes host MCU software requirements. With built-in security protocols, the CC3100 solution provides a robust and simple security experience. Additionally, the CC3100 device is a complete platform solution including various tools and software, sample applications, user and programming guides, reference designs and the TI E2E™ support community. The CC3100 device is available in an easy-to-layout QFN package.
The Wi-Fi network processor subsystem features a Wi-Fi Internet-on-a-Chip and contains an additional dedicated ARM MCU that completely offloads the host MCU. This subsystem includes an 802.11 b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure Internet connections with 256-bit encryption. The CC3100 device supports Station, Access Point, and Wi-Fi Direct modes. The device also supports WPA2 personal and enterprise security and WPS 2.0. This subsystem includes embedded TCP/IP and TLS/SSL stacks, HTTP server, and multiple Internet protocols.
The power-management subsystem includes integrated DC-DC converters supporting a wide range of supply voltages. This subsystem enables low-power consumption modes, such as the hibernate with RTC mode requiringabout 4 µA of current.
The CC3100 device can connect to any 8, 16, or 32-bit MCU over the SPI or UART Interface. The device driver minimizes the host memory footprint requirements requiring less than 7KB of code memory and 700 B of RAM memory for a TCP client application.