Gehäuseinformationen
Gehäuse | Pins VQFN (RGK) | 64 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von CC3120
- CC3120R SimpleLink™ Wi-Fi Consists of a Wireless Network Processor (NWP) and Power-Management Subsystems
- Featuring a Dedicated Wi-Fi Internet-on-a chip™ Wi-Fi NWP that Completely Offloads Wi-Fi and Internet Protocols from the Application Microcontroller Unit (MCU)
- Wi-Fi Modes:
- 802.11b/g/n Station
- 802.11b/g/n Access Point (AP) Supports up to Four Stations
- Wi-Fi Direct Client/Group Owner
- WPA2 Personal and Enterprise Security: WEP, WPA™/ WPA2™ PSK, WPA2 Enterprise (802.1x), WPA3™ Personal, WPA3™ Enterprise
- IPv4 and IPv6 TCP/IP Stack
- Industry-Standard BSD Socket Application Programming Interfaces (APIs):
- 16 Simultaneous TCP or UDP Sockets
- 6 Simultaneous TLS and SSL Sockets
- Industry-Standard BSD Socket Application Programming Interfaces (APIs):
- IP Addressing: Static IP, LLA, DHCPv4, and DHCPv6 With Duplicate Address Detection (DAD)
- SimpleLink Connection Manager for Autonomous and Fast Wi-Fi Connections
- Flexible Wi-Fi Provisioning With SmartConfig™ Technology, AP Mode, and WPS2 Options:
- RESTful API Support Using Internal HTTP Server
- Wide Set of
Security Features:
- Hardware Features:
- Separate Execution Environments
- Device Identity
- Networking Security:
- Personal and Enterprise Wi-Fi Security
- Secure Sockets (SSLv3, TLS1.0/1.1/TLS1.2)
- HTTPS Server
- Trusted Root-Certificate Catalog
- TI Root-of-Trust Public Key
- Software IP Protection:
- Secure Key Storage
- File System Security
- Software Tamper Detection
- Cloning Protection
- Hardware Features:
- Embedded Network Applications Running on the Dedicated NWP:
- HTTP/HTTPS Web Server With Dynamic User Callbacks
- mDNS, DNS-SD, DHCP Server
- Ping
- Recovery Mechanism—Can Recover to Factory Defaults or to a Complete Factory Image
- Wi-Fi TX Power:
- 18.0 dBm at 1 DSSS
- 14.5 dBm at 54 OFDM
- Wi-Fi RX Sensitivity:
- –96.0 dBm at 1 DSSS
- –74.5 dBm at 54 OFDM
- Application Throughput:
- UDP: 16 Mbps
- TCP: 13 Mbps
- Power-Management Subsystem
- Integrated DC/DC Converters Support a Wide Range of Supply Voltage:
- VBAT Wide-Voltage Mode: 2.1 V to 3.6 V
- VIO is Always Tied With VBAT
- Preregulated 1.85-V Mode
- Advanced Low-Power Modes
- Shutdown: 1 µA
- Hibernate: 4.5 µA
- Low-Power Deep Sleep (LPDS): 115 µA
- RX Traffic : 59 mA at 54 OFDM
- TX Traffic : 229 mA at 54 OFDM, Maximum Power
- Idle Connected (MCU in LPDS): 690 µA at DTIM = 1
- Integrated DC/DC Converters Support a Wide Range of Supply Voltage:
- Clock Source
- 40.0-MHz Crystal With Internal Oscillator
- 32.768-kHz Crystal or External RTC
- RGK Package
- 64-Pin, 9-mm × 9-mm Very Thin Quad Flat Nonleaded (VQFN) Package, 0.5-mm Pitch
- Operating Temperature
- Ambient Temperature Range: –40°C to +85°C
- Device Supports SimpleLink MCU Platform Developers Ecosystem
Beschreibung von CC3120
The CC3120R device is part of the SimpleLink™ microcontroller (MCU) platform that consists of Wi-Fi®, Bluetooth low energy, Sub-1 GHz and host MCUs. All share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set. A one-time integration of the SimpleLink™ platform enables you to add any combination of the devices from the portfolio into your design, allowing 100 percent code reuse when your design requirements change. For more information, visit www.ti.com/simplelink .
Connect any microcontroller (MCU) to the internet-of-things (IoT) cloud with the CC3120R device from Texas Instruments™. The Wi-Fi Alliance®-certified CC3120R device is part of the second generation of the SimpleLink™ Wi-Fi® family that dramatically simplifies the implementation of low-power internet connectivity.
The CC3120R has all of the Wi-Fi and internet protocols implemented in the ROM, which runs from the dedicated on-chip Arm® network processor and significantly offloads the host MCU and simplifies the system integration.
The CC3120R Wi-Fi® Internet-on-a chip™ device contains a dedicated Arm® MCU that offloads many of the networking activities from the host MCU. This subsystem includes an 802.11b/g/n radio, baseband, and MAC with a powerful crypto engine for fast, secure internet connections with 256-bit encryption. The CC3120R device supports station, AP, and Wi-Fi direct modes. The device also supports WPA2™ personal and enterprise security and WPA3™ personal and enterprise. The device includes embedded TCP/IP and TLS/SSL stacks, an HTTP server, and multiple internet protocols. The CC3120R device supports a variety of Wi-Fi provisioning methods, including HTTP based on AP mode, SmartConfig™ technology, and WPS2.0.
As part of TI’s SimpleLink™ Wi-Fi® family second generation, the CC3120R device introduces new features and enhanced capabilities, such as the following:
- IPv6
- Enhanced Wi-Fi provisioning
- Optimized low-power management
- Wi-Fi AP connection with up to four stations
- More concurrently opened BSD sockets; up to 16 BSD sockets, of which 6 are secure
- HTTPS support
- RESTful API support
- Asymmetric keys crypto library
The CC3120R device is delivered with a slim and user-friendly host driver to simplify the integration and development of networking applications. The host driver can easily be ported to most platforms and operating systems (OS). The driver is written in strict ANSI-C (C99) programming language and requires a minimal platform adaptation layer (porting layer). The driver has a small memory footprint and can run on 8-, 16-, or 32-bit MCUs with any clock speed (no performance or real-time dependency).
The CC3120R device comes in an easy-to-layout VQFN package and is delivered as a complete platform solution, including various tools and software, sample applications, user and programming guides, reference designs, and the TI E2E™ support community. The CC3120R device is part of the SimpleLink MCU Ecosystem.