Gehäuseinformationen
| Gehäuse | Pins PDIP (N) | 20 |
| Betriebstemperaturbereich (°C) -55 to 125 |
| Gehäusemenge | Träger 20 | TUBE |
Merkmale von CD74AC374
- SCR-Latch-up-resistant CMOS process and circuit design
- Speed of bipolar FAST*/AS/S with significantly reduced power consumption
- Balanced propagation delays
- AC types feature 1.5V to 5.5V operation and balanced noise immunity at 30% of the supply
- ± 24mA output drive current
- Fanout to 15 FAST* ICs
- Drives 50ohm transmission lines
(1)FAST is a Registered Trademark of Fairchild Semiconductor Corp.
Beschreibung von CD74AC374
The eight flip-flops of the ’AC374 devices are D-type edge-triggered flip-flops. On the positive transition of the clock (CLK) input, the Q outputs are set to the logic levels set up at the data (D) inputs.