Gehäuseinformationen
Gehäuse | Pins USON (DRN) | 12 |
Betriebstemperaturbereich (°C) -40 to 105 |
Gehäusemenge | Träger 3.000 | LARGE T&R |
Merkmale von DAC7551-Q1
- Qualified for Automotive Applications
- Relative Accuracy (INL): ±0.35 LSB
- Ultra-Low Glitch Energy: 0.1 nV-s
- Low-Power Operation: 100 µA at 2.7 V
- Power-On Reset-to-Zero Scale
- Power Supply: 2.7- to 5.5-V Single Supply
- Power-Down: 0.05 µA at 2.7 V
- 12-Bit Linearity and Monotonicity
- Rail-to-Rail Voltage Output
- Settling Time: 5 µs (Max)
- SPI-Compatible Serial Interface With Schmitt-
Trigger Input: Up to 50 MHz - Daisy-Chain Capability
- Asynchronous Hardware Clear-to-Zero Scale
- Specified Temperature Range:
–40°C to +105°C - Small, 2-mm × 3-mm, 12-Lead USON Package
- Z-Suffix Offers Improved Delamination
Beschreibung von DAC7551-Q1
The DAC7551-Q1 device is a single-channel, voltage-output digital-to-analog converter (DAC) with exceptional linearity and monotonicity, and a proprietary architecture that minimizes glitch energy. The low-power DAC7551-Q1 device operates from a single 2.7- to 5.5-V supply. The DAC7551-Q1 output amplifiers can drive a 2-kΩ, 200-pF load rail-to-rail with 5-µs settling time. The output range is set using an external voltage reference.
The 3-wire serial interface operates at clock rates up to 50 MHz and is compatible with SPI™, QSPI™, microwire, and DSP interface standards. The device incorporates a power-on-reset (POR) circuit to ensure that the DAC output powers up to 0 V and remains at that voltage until a valid write cycle to the device occurs. The device contains a power-down feature that reduces the current consumption of the device to under 2 µA.
Small size and low-power operation make the DAC7551-Q1 device ideally suited for battery-operated, portable applications. The power consumption is typically 0.5 mW at 5 V, 0.23 mW at 3 V, and reduces to 1 µW in power-down mode.
The DAC7551-Q1 device is available in a 12-pin USON package and is specified over –40°C to +105°C. The Z-suffix offers reduced delamination compared to standard device.