Gehäuseinformationen
Gehäuse | Pins VQFN (RHA) | 40 |
Betriebstemperaturbereich (°C) -40 to 125 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von DAC7760
- Current output: 4 mA to 20 mA; 0 mA to 20 mA; 0 mA to 24 mA
- Voltage output:
- 0 V to 5 V; 0 V to 10 V; ±5 V; ±10 V
- 0 V to 5.5 V; 0 V to 11 V; ±5.5 V; ±11 V (10% overrange)
- ±0.1% FSR total unadjusted error (TUE) maximum
- DNL: ±1 LSB maximum
- Simultaneous voltage and current output
- Internal 5-V reference (10 ppm/°C, maximum)
- Internal 4.6-V power-supply output
- Reliability features:
- CRC check and watchdog timer
- Thermal alarm
- Open alarm, short current limit
- Wide temperature range: –40°C to 125°C
- Packages: 6-mm × 6-mm 40-pin VQFN and 24-pin HTSSOP
Beschreibung von DAC7760
The DACx760 are precision, fully integrated, 12-bit and 16-bit digital-to-analog converters (DACs) designed to meet the requirements of industrial process-control applications. These devices are programmable as a current output with a range of 4 mA to 20 mA, 0 mA to 20 mA, or 0 mA to 24 mA; or as a voltage output with a range of 0 V to 5 V, 0 V to 10 V, ±5 V, or ±10 V with a 10% overrange (0 V to 5.5 V, 0 V to 11 V, ±5.5 V, or ±11 V). Both current and voltage outputs can be simultaneously enabled while being controlled by one data register.
These devices include a power-on-reset function for powering up in a known state (both IOUT and VOUT are disabled and in a Hi-Z state). The CLR and CLR-SEL pins set the voltage outputs to zero-scale or midscale, and the current output to the low end of the range if the output is enabled. Zero and gain registers can be programmed to digitally calibrate the device in the end system. The output slew rate is also programmable by register. These devices can superimpose an external HART signal on the current output, and operate with either a single 10-V to 36-V supply, or dual supplies of up to ±18 V.