Gehäuseinformationen
Gehäuse | Pins SSOP (DB) | 28 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 2.000 | LARGE T&R |
Merkmale von DAC8820
- ±0.5 LSB DNL
- ±1 LSB INL
- 16-Bit Monotonic
- Low Noise: 10 nV/Hz
- Low Power: IDD = 2 µA
- Analog Power Supply: +2.7 V to +5.5 V
- 1.66 mA Full-Scale Current, with VREF = 10 V
- Settling Time: 0.5 µs
- 4-Quadrant Multiplying Reference
- Reference Bandwidth: 8 MHz
- Reference Input: ±15 V
- Reference Dynamics: -105 THD
- SSOP-28 Package
- Industry-Standard Pin Configuration
- APPLICATIONS
- Automatic Test Equipment
- Instrumentation
- Digitally Controlled Calibration
- Industrial Control PLCs
All other trademarks are the property of their respective owners
Beschreibung von DAC8820
The DAC8820, a multiplying digital-to-analog converter (DAC), is designed to operate from a single 2.7 V to 5.5 V supply.
The applied external reference input voltage VREF determines the full-scale output current. An internal feedback resistor (RFB) provides temperature tracking for the full-scale output when combined with an external, current-to-voltage (I/V) precision amplifier.
A parallel interface offers high-speed communications. The DAC8820 is packaged in a space-saving SSOP-28 package and has an industry-standard pinout.