Gehäuseinformationen
Gehäuse | Pins CLGA (FQM) | 92 |
Betriebstemperaturbereich (°C) 0 to 70 |
Gehäusemenge | Träger 100 | JEDEC TRAY (5+1) |
Merkmale von DLP3310
- 0.33-inch
(8.47-mm) diagonal micromirror
array
- Displays full-HD 1920 × 1080 pixels on the screen
- 5.4-µm micromirror pitch
- 17° micromirror tilt (relative to flat surface)
- Side illumination for optimal efficiency and optical engine size
- Polarization independent aluminum micromirror surface
- 32-bit subLVDS input data bus
- Dedicated DLPC3437 controller and DLPA3000/DLPA3005 PMIC/LED driver for reliable operation
Beschreibung von DLP3310
The DLP3310 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled with an appropriate optical system, the DLP3310 DMD displays a very crisp and high quality image or video. DLP3310 is part of the chipset composed of the DLP3310 DMD, DLPC3437 controller, and DLPA3000/DLPA3005 PMIC/LED driver. The compact physical size of the DLP3310 coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low power, and full-HD displays.