Gehäuseinformationen
| Gehäuse | Pins PBGA (ZDC) | 676 |
| Betriebstemperaturbereich (°C) 0 to 70 |
| Gehäusemenge | Träger 27 | JEDEC TRAY (10+1) |
Merkmale von DLPC6540
- DLPC6540 controller using
the
DLP471TP digital micromirror device (DMD)
supports
- Up to 4K UHD at 60 Hz
- Up to 1080p at 240 Hz (2D) and 120 Hz (3D)
- Provides single V-by-One HS video input port with
one, two, four, or eight lanes
- Up to 600-MHz pixel clock support
- Up to 3.0-Gbps input transmission rate
- Input formats supported
- RGB, YCbCr, and ICtCp
- 4:4:4, 4:2:2, 4:2:0
- Internal
Arm
CortexR4F
processor with FPU
- 88 configurable GPIOs
- Programmable PWM generator
- Programmable capture and delay timers
- USB 2.0 high-speed OTG controller
- SPI primary/secondary controllers
- I2C primary/secondary controllers
- UART and interrupt controllers
- Warping engine
- Improved 1D, 2D, and 3D keystone correction
- Optical distortion correction (radial and lateral color distortion; for example,for short throw)
- Warping (multipoint manual warp and full warp map access 62× 32 points)
- Blending (manual blending and full blending map access 63× 32 points)
- Additional image processing
- DynamicBlack
- TI DLP BrilliantColor™ Technology
- HDR10 (PQ and HLG) support
- Frame rate conversion
- Color coordinate adjustment
- White color temperature adjustment
- Programmable degamma
- Spatial-temporal multiplexing
- Integrated support for 3-D display
- Splash screen display and capture
- Integrated 2G-bit frame memory eliminates need for external high-speed memory
- External memory support
- Parallel flash for µP and PWM sequences
- Secondary flash for splash capture, warping
- System control
- DMD power and reset driver control
- DMD horizontal and vertical image flip
- JTAG boundary scan test support
Beschreibung von DLPC6540
The DLPC6540 is a digital display controller for the TI DLP Products 4K UHD display chipset. The DLPC6540 display controller, together with the DLP471TPdigital micromirror device (DMD) and the DLPA3005power management IC (PMIC) comprise the chipset. This solution is fit for display systems that require high resolution and high brightness in a small form factor. To ensure reliable operation, the DLPC6540 display controller must always be used with the DLP471TP DMD and the DLPA3005 power management integrated circuit per application.