Gehäuseinformationen
Gehäuse | Pins TQFP (PAH) | 52 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 160 | JEDEC TRAY (10+1) |
Merkmale von DSD1608
- Supports DSD and PCM Formats
- Supports TDMCA
- Accepts 16-, 18-, 20- and 24-Bit Audio Data for PCM Format
- Analog Performance (VCC = 5 V):
- Dynamic Range: 108 dB, Typical
- SNR: 108 dB, Typical
- THD+N: 0.0012%, Typical
- Full-Scale Output: 4 Vpp, Typical
- Includes 8× Oversampling Digital Filter for PCM Format:
- Stopband Attenuation: 60 dB
- Passband Ripple: ±0.02 dB
- Includes Digital DSD FILTER for DSD Format:
- Passband: 50 kHz, 70 kHz, 60 kHz at 3 dB
- Sampling Frequency:
- PCM Mode: 10 kHz to 200 kHz
- DSD Mode: 64 × 44.1 kHz
- System Clock:
- 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS
- Data Formats:
- Standard, I2S, and Left-Justified for PCM Direct Stream Digital
- User-Programmable Mode Controls:
- Digital Attenuation
- Digital De-Emphasis
- Digital Filter Rolloff: Sharp or Slow Soft Mute
- Three Zero Flags
- Dual Supply Operation:
- 5-V Analog, 3.3-V Digital
- Package: 52-Pin TQFP
- APPLICATIONS
- Universal A/V Players
- SACD Players
- Car Audio Systems
- Other Applications Requiring 24-Bit Audio
Beschreibung von DSD1608
The DSD1608 is a CMOS, monolithic, 8-channel digital-to-analog converter which supports both PCM audio data format and direct stream digital (DSD) audio data format. The device includes an 8× digital interpolation filter and a digital DSD filter with three selectable frequency-response curves, followed by Texas Instruments enhanced multilevel delta-sigma modulator, which employs 4th-order noise shaping and 8-level amplitude quantization to achieve excellent dynamic performance and improved tolerance to clock jitter. Sampling rates up to 192 kHz for the PCM mode and 64 × 44.1 kHz for the DSD mode are supported. A full set of user-programmable functions is accessible through a 4-wire serial control port, which supports register write and read functions. The DSD1608 supports the time-division-multiplexed command and audio data (TDMCA) format. The DSD1608 is available in a 52-pin TQFP package.