Home Energiemanagement DC/DC-Schaltregler DC/DC-Wandler
NEU

LM72680-Q1

AKTIV

LM72680-Q1

AKTIV

Produktdetails

Für dieses Produkt sind keine Parameter verfügbar.
VQFN (RRX) 29 36 mm² (6 mm × 6 mm)
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Synchronous CC-CV buck converter with I2C
    • Wide input voltage range: 4.5V to 70V
      • Meets LV148 / ISO 21780 requirements
    • Programmable VOUT from 1V to 24V in 10mV steps or from 3.3V to 48V in 20mV steps
    • Programmable ILIM(avg) from 0.5A to 7.5A (RS = 8mΩ) or from 0.8A to 12A (RS = 5mΩ)
    • Output slew rate: 0.5mV/µs to 40mV/µs
    • 22mΩ high-side and 18mΩ low-side NFETs
    • Adjustable cable drop compensation (CDC)
    • Analog current monitoring pin (IMON)
  • Compatible with TPS2674x-Q1 USB Type-C power delivery (PD) controllers
  • Designed for low EMI requirements
    • Facilitates CISPR 25 Class 5 compliance
    • ±5% dual-random spread spectrum with programmable modulation frequency
    • Programmable fSW: 200kHz to 2.2MHz
    • PFM, FPWM or external SYNC operations
  • Programmable protection features
    • UV/OV (PG) warning: ±5% or ±10%
    • OVP warning, fault: 105% to 136% in 1% steps
    • HICCUP mode OCP, TSD
  • Compact, thermally optimized, 6mm × 6mm, VQFN-29 package
  • Create a custom design using the LM72680-Q1 with the WEBENCH Power Designer
  • AEC-Q100 qualified for automotive applications:
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
  • Functional Safety-Capable
  • Synchronous CC-CV buck converter with I2C
    • Wide input voltage range: 4.5V to 70V
      • Meets LV148 / ISO 21780 requirements
    • Programmable VOUT from 1V to 24V in 10mV steps or from 3.3V to 48V in 20mV steps
    • Programmable ILIM(avg) from 0.5A to 7.5A (RS = 8mΩ) or from 0.8A to 12A (RS = 5mΩ)
    • Output slew rate: 0.5mV/µs to 40mV/µs
    • 22mΩ high-side and 18mΩ low-side NFETs
    • Adjustable cable drop compensation (CDC)
    • Analog current monitoring pin (IMON)
  • Compatible with TPS2674x-Q1 USB Type-C power delivery (PD) controllers
  • Designed for low EMI requirements
    • Facilitates CISPR 25 Class 5 compliance
    • ±5% dual-random spread spectrum with programmable modulation frequency
    • Programmable fSW: 200kHz to 2.2MHz
    • PFM, FPWM or external SYNC operations
  • Programmable protection features
    • UV/OV (PG) warning: ±5% or ±10%
    • OVP warning, fault: 105% to 136% in 1% steps
    • HICCUP mode OCP, TSD
  • Compact, thermally optimized, 6mm × 6mm, VQFN-29 package
  • Create a custom design using the LM72680-Q1 with the WEBENCH Power Designer

The LM72680-Q1 is a 70V, synchronous buck converter with constant-current constant-voltage (CC-CV) regulation and I2C interface. The device is compatible with USB Type-C PD controllers including the TPS2674x-Q1 family.

The converter uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The highly accurate CC-CV operation enables seamless transition between constant-current and constant-voltage modes. The I2C interface allows programming of output voltage in 10mV or 20mV steps, average output current limit in 50mA steps, as well as output voltage slew rate, switching frequency, soft-start slew rate, mode of operation, current loop compensation, output active discharge strength, and cable drop compensation gain.

The LM72680-Q1 also contains an array of safety features including undervoltage and overvoltage protection with programmable thresholds, overcurrent protection with programmable hiccup mode, and thermal shutdown.

Additional features of the LM72680-Q1 include programmable diode emulation for lower current consumption at light-load conditions, open-drain nINT flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual input (VIN and VOUTF) VCC supply regulator, and oversized VDDA regulator for powering external loads, such as companion USB PD controllers.

The LM72680-Q1 converter comes in a 6mm × 6mm thermally-optimized, 29-pin VQFN package. The three die-attach pads (VIN, SW, and PGND) improve thermal performance and board level reliability (BLR).

The LM72680-Q1 converter belongs to a family of synchronous buck converters with constant-current constant-voltage (CC-CV) regulation and I2C interface listed in Related Products.

The LM72680-Q1 is a 70V, synchronous buck converter with constant-current constant-voltage (CC-CV) regulation and I2C interface. The device is compatible with USB Type-C PD controllers including the TPS2674x-Q1 family.

The converter uses a peak current-mode control architecture for easy loop compensation, fast transient response, and excellent load and line regulation. The highly accurate CC-CV operation enables seamless transition between constant-current and constant-voltage modes. The I2C interface allows programming of output voltage in 10mV or 20mV steps, average output current limit in 50mA steps, as well as output voltage slew rate, switching frequency, soft-start slew rate, mode of operation, current loop compensation, output active discharge strength, and cable drop compensation gain.

The LM72680-Q1 also contains an array of safety features including undervoltage and overvoltage protection with programmable thresholds, overcurrent protection with programmable hiccup mode, and thermal shutdown.

Additional features of the LM72680-Q1 include programmable diode emulation for lower current consumption at light-load conditions, open-drain nINT flag for fault reporting and output monitoring, precision enable input, monotonic start-up into prebiased load, integrated dual input (VIN and VOUTF) VCC supply regulator, and oversized VDDA regulator for powering external loads, such as companion USB PD controllers.

The LM72680-Q1 converter comes in a 6mm × 6mm thermally-optimized, 29-pin VQFN package. The three die-attach pads (VIN, SW, and PGND) improve thermal performance and board level reliability (BLR).

The LM72680-Q1 converter belongs to a family of synchronous buck converters with constant-current constant-voltage (CC-CV) regulation and I2C interface listed in Related Products.

Für dieses Produkt sind keine Details verfügbar.
Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 3
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
Informationen zur funktionalen Sicherheit LM726X0-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 26.05.2026
EVM User's guide LM72880-Q1 CC-CV Buck Converter With I2C Evaluation Module (Rev. A) PDF | HTML 27.06.2025
EVM User's guide LM72650QEVM CC-CV Buck Converter Evaluation Module PDF | HTML 26.06.2025

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

LM72650QEVM — LM72650-Q1 – Evaluierungsmodul

Das Evaluierungsmodul (EVM) LM72650QEVM ist ein synchroner DC/DC-Abwärtsregler unter Verwendung von LM72650. Das EVM ist in der Lage eine Konstantstrom-Konstantspannungs-Regelung (Constant-Current Constant-Voltage, CC-CV) mit I2C-Schnittstelle zu erreichen. Das EVM arbeitet in einem großen (...)

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Evaluierungsplatine

LM72880QEVM-400 — LM72880-Q1 – Evaluierungsmodul

Das Evaluierungsmodul (EVM) für LM72880-Q1 ist ein synchroner DC/DC-Abwärtsregler, der zu Konstantstrom-Konstantspannungs-Regelung (CC-CV) mit I2C-Schnittstelle in der Lage ist. Das EVM arbeitet in einem großen Eingangsspannungsbereich von 24 V bis 70 V (an J4-VIN-Anschluss) und stellt im CC-Modus (...)

Benutzerhandbuch: PDF | HTML
Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
Evaluierungsplatine

USB2ANY — USB2ANY-Schnittstellenadapter

Der Schnittstellenadapter USB2ANY ist ein Tool, mit dem ein Computer ein Evaluierungsmodul (EVM) über eine USB-Verbindung steuern kann. USB2ANY unterstützt mehrere gängige Protokollschnittstellen und stellt 3,3-V- und 5-V-Stromversorgungen bereit.

Unterstützte Produkte und Hardware
Vorrätig
Limit:
??asset.out-of-stock-ti_de_DE??
Nicht verfügbar
GUI für Evaluierungsmodul (EVM)

LM72630-LM72650-LM72680-LM72880-GUI — GUI for LM726x0 and LM72880 to set I2C configuration registers

Graphical User Interface (GUI) to configure LM726x0 and LM72880 via I2C. You can use either the online GUI via a browser or the offline GUI.
Unterstützte Produkte und Hardware
Berechnungstool

LM72XXX-DESIGN-CALC — LM726xx, LM728xx quick-start design tool

This stand-alone tool facilitates and assists with the design of a DC/DC buck regulator based on the LM72xxx. The user can expeditiously arrive at an optimized design to meet the application requirements
Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
VQFN (RRX) 29 Ultra Librarian

Bestellen & Qualität

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos