Home Energiemanagement LED-Treiber Kfz-LED-Treiber

LP8865C-Q1

AKTIV

Produktdetails

Number of channels 1 Topology Boost, Buck, Buck-Boost Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 63 Iout (max) (A) 2 Iq (typ) (mA) 1 Switching frequency (max) (kHz) 400 Features Cycle-by-cycle over-current protection, Integrated Switching FET, LED Open Detection, LED Short Detection, Thermal shutdown
Number of channels 1 Topology Boost, Buck, Buck-Boost Rating Automotive Operating temperature range (°C) -40 to 125 Vin (min) (V) 4.5 Vin (max) (V) 65 Vout (max) (V) 63 Iout (max) (A) 2 Iq (typ) (mA) 1 Switching frequency (max) (kHz) 400 Features Cycle-by-cycle over-current protection, Integrated Switching FET, LED Open Detection, LED Short Detection, Thermal shutdown
HVSSOP (DGN) 8 14.7 mm² (3 mm × 4.9 mm)
  • AEC-Q100 Qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Integrated MOSFET for buck, buck-boost and boost topology
    • Wide input voltage: 4.5V to 65V
    • Integrated typical 2.8A and 300mΩ MOSFET
    • 400kHz fixed switching frequency
  • High precision power FET dimming
    • Analog dimming for U/V/W version
    • Fast PWM dimming for X/Y/Z version
  • Full protection features:
    • LED open and short protection
    • Cycle-by-cycle current limit
    • Switching FET failure protection
    • Thermal shutdown
  • AEC-Q100 Qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Integrated MOSFET for buck, buck-boost and boost topology
    • Wide input voltage: 4.5V to 65V
    • Integrated typical 2.8A and 300mΩ MOSFET
    • 400kHz fixed switching frequency
  • High precision power FET dimming
    • Analog dimming for U/V/W version
    • Fast PWM dimming for X/Y/Z version
  • Full protection features:
    • LED open and short protection
    • Cycle-by-cycle current limit
    • Switching FET failure protection
    • Thermal shutdown

The LP8865C-Q1 family is a low cost non-synchronous multi-topology solution with 4.5V to 65V wide input range. By integrating the low-side NMOS switch, the device is capable of driving LEDs with high power density and high efficiency. The family also supports common cathode connection and single layer PCB design. The switching frequency is fixed with 400kHz.

The LP8865C-Q1 family support PWM dimming by configuring through the DIM input pins by means of simple high and low signals or analog dimming by configuring through the DIM input pins by means of analog voltage signals. The device adopts an adaptive off-time current mode control along with smart and accurate sampling to enable fast PWM dimming and achieve high-dimming ratio.

The LP8865C-Q1 family also provides multiple systematic protections, including LED open and short, switching FET open and short, sense resistor open and short, and thermal shutdown.

The LP8865C-Q1 family is a low cost non-synchronous multi-topology solution with 4.5V to 65V wide input range. By integrating the low-side NMOS switch, the device is capable of driving LEDs with high power density and high efficiency. The family also supports common cathode connection and single layer PCB design. The switching frequency is fixed with 400kHz.

The LP8865C-Q1 family support PWM dimming by configuring through the DIM input pins by means of simple high and low signals or analog dimming by configuring through the DIM input pins by means of analog voltage signals. The device adopts an adaptive off-time current mode control along with smart and accurate sampling to enable fast PWM dimming and achieve high-dimming ratio.

The LP8865C-Q1 family also provides multiple systematic protections, including LED open and short, switching FET open and short, sense resistor open and short, and thermal shutdown.

Herunterladen Video mit Transkript ansehen Video

Technische Dokumentation

Keine Ergebnisse gefunden. Bitte geben Sie einen anderen Begriff ein und versuchen Sie es erneut.
Alle anzeigen 1
Top-Dokumentation Typ Titel Format-Optionen Neueste englische Version herunterladen Datum
* Datenblatt LP8865C-Q1 Low Cost Automotive Multi-Topology LED Driver datasheet PDF | HTML 20.05.2025

Design und Entwicklung

Weitere Bedingungen oder erforderliche Ressourcen enthält gegebenenfalls die Detailseite, die Sie durch Klicken auf einen der unten stehenden Titel erreichen.

Evaluierungsplatine

TPS923651-0DGNREVM — Evaluierungsmodul TPS923650 und TPS923651 im HVSSOP-Gehäuse

Das Evaluierungsmodul (EVM) TPS923651/0 ist eine zweischichtige PCB-Baugruppe mit mehreren Varianten, die den Benutzer bei der Evaluierung der Hauptfunktionen und der Leistung der TPS923651/0-Bausteinfamilie unterstützt. TPS923651/0 ist ein asynchroner Aufwärts-/Abwärts/Aufwärts-LED-Treiber mit (...)
Unterstützte Produkte und Hardware
Gehäuse Pins CAD-Symbole, Footprints und 3D-Modelle
HVSSOP (DGN) 8 Ultra Librarian

Bestellen & Qualität

Empfohlene Produkte können Parameter, Evaluierungsmodule oder Referenzdesigns zu diesem TI-Produkt beinhalten.

Support und Schulungen

TI E2E™-Foren mit technischem Support von TI-Ingenieuren

Inhalte werden ohne Gewähr von TI und der Community bereitgestellt. Sie stellen keine Spezifikationen von TI dar. Siehe Nutzungsbedingungen.

Bei Fragen zu den Themen Qualität, Gehäuse oder Bestellung von TI-Produkten siehe TI-Support. ​​​​​​​​​​​​​​

Videos