Gehäuseinformationen
Gehäuse | Pins VQFN (RHA) | 40 |
Betriebstemperaturbereich (°C) -40 to 105 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von MSP430F2330
- Low Supply Voltage Range: 1.8 V to 3.6 V
- Ultra-Low Power Consumption
- Active Mode: 270 µA at 1 MHz, 2.2 V
- Standby Mode: 0.7 µA
- Off Mode (RAM Retention): 0.1 µA
- Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs
- 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time
- Basic Clock Module Configurations
- Internal Frequencies up to 16 MHz With
Four Calibrated Frequencies to ±1% - Internal Very-Low-Power Low-Frequency (LF) Oscillator
- 32-kHz Crystal
- High-Frequency (HF) Crystal up to 16 MHz
- Resonator
- External Digital Clock Source
- External Resistor
- Internal Frequencies up to 16 MHz With
- 16-Bit Timer_A With Three Capture/Compare Registers
- 16-Bit Timer_B With Three Capture/Compare Registers
- On-Chip Comparator for Analog Signal Compare Function or
Slope Analog-to-Digital (A/D) Conversion - Universal Serial Communication Interface
- Enhanced UART Supporting Auto Baudrate Detection (LIN)
- IrDA Encoder and Decoder
- Synchronous SPI
- I2C™
- Brownout Detector
- Serial Onboard Programming, No External Programming Voltage Needed,
Programmable Code Protection by Security Fuse - Bootstrap Loader
- On-Chip Emulation Module
- Family Members Include:
- MSP430F2330: 8KB + 256B Flash Memory, 1KB RAM
- MSP430F2350: 16KB + 256B Flash Memory, 2KB RAM
- MSP430F2370: 32KB + 256B Flash Memory, 2KB RAM
- Available in 40-Pin QFN Package and 49-Pin Die-Sized BGA Package
- For Complete Module Descriptions, See the MSP430x2xx Family User's Guide (SLAU144)
Beschreibung von MSP430F2330
The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.
The MSP430F23x0 series is an ultra-low-power microcontroller with two built-in 16-bit timers, one universal serial communication interface (USCI), a versatile analog comparator, and 32 I/O pins.