Gehäuseinformationen
Gehäuse | Pins VQFN (RGZ) | 48 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von MSP430F5340
- Low Supply-Voltage Range:
3.6 V Down to 1.8 V - Ultra-Low Power Consumption
- Active Mode (AM): All System Clocks Active
- 290 µA/MHz at 8 MHz, 3 V, Flash Program Execution (Typical)
- 150 µA/MHz at 8 MHz, 3 V, RAM Program Execution (Typical)
- Standby Mode (LPM3):
- Real-Time Clock (RTC) With Crystal, Watchdog, and Supply Supervisor
Operational, Full RAM Retention, Fast Wakeup:
1.9 µA at 2.2 V, 2.1 µA at 3 V (Typical) - Low-Power
Oscillator (VLO), General-Purpose Counter, Watchdog, and Supply Supervisor Operational, Full RAM
Retention, Fast Wakeup:
1.4 µA at 3 V (Typical)
- Real-Time Clock (RTC) With Crystal, Watchdog, and Supply Supervisor
Operational, Full RAM Retention, Fast Wakeup:
- Off Mode (LPM4):
- Full RAM Retention, Supply Supervisor Operational, Fast Wakeup:
1.1 µA at 3 V (Typical)
- Full RAM Retention, Supply Supervisor Operational, Fast Wakeup:
- Shutdown Mode (LPM4.5):
- 0.18 µA at 3 V (Typical)
- Active Mode (AM): All System Clocks Active
- Wake up From Standby Mode in 3.5 µs (Typical)
- 16-Bit RISC Architecture, Extended Memory,
up to 25-MHz System Clock - Flexible Power-Management System
- Fully Integrated LDO With Programmable Regulated Core Supply Voltage
- Supply Voltage Supervision, Monitoring, and Brownout
- Unified Clock System
- FLL Control Loop for Frequency Stabilization
- Low-Power Low-Frequency Internal Clock Source (VLO)
- Low-Frequency Trimmed Internal Reference Source (REFO)
- 32-kHz Watch Crystals (XT1)
- High-Frequency Crystals up to 32 MHz (XT2)
- 16-Bit Timer TA0, Timer_A With Five Capture/Compare Registers
- 16-Bit Timer TA1, Timer_A With Three Capture/Compare Registers
- 16-Bit Timer TA2, Timer_A With Three Capture/Compare Registers
- 16-Bit Timer TB0, Timer_B With Seven Capture/Compare Shadow Registers
- Two Universal Serial Communication Interfaces (USCIs)
- USCI_A0 and USCI_A1 Each Support:
- Enhanced UART With Automatic Baud-Rate Detection
- IrDA Encoder and Decoder
- Synchronous SPI
- USCI_B0 and USCI_B1 Each Support:
- I2C
- Synchronous SPI
- USCI_A0 and USCI_A1 Each Support:
- 12-Bit Analog-to-Digital Converter (ADC) With Internal Reference, Sample-and-Hold, and Autoscan Feature
- Comparator
- Hardware Multiplier Supports 32-Bit Operations
- Serial Onboard Programming, No External Programming Voltage Needed
- 3-Channel Internal DMA
- Basic Timer With RTC Feature
- Device Comparison Summarizes the Available Family Members
Beschreibung von MSP430F5340
The TI MSP family of ultra-low-power microcontrollers consists of several devices that feature different sets of peripherals targeted for various applications. The architecture, combined with extensive low-power modes, is optimized to achieve extended battery life in portable measurement applications. The microcontroller features a powerful 16-bit RISC CPU, 16-bit registers, and a constant generator that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows the microcontroller to wake up from low-power modes to active mode in 3.5 µs (typical).
The MSP430F534x MCU configurations feature four 16-bit timers, a high-performance 12-bit ADC, two USCIs, a hardware multiplier, DMA, an RTC module with alarm capabilities, and 38 I/O pins.
For complete module descriptions, see the MSP430F5xx and MSP430F6xx Family Users Guide.