Gehäuseinformationen
Gehäuse | Pins SSOP (DBQ) | 16 |
Betriebstemperaturbereich (°C) -25 to 85 |
Gehäusemenge | Träger 75 | TUBE |
Merkmale von PCM1781
- 24-Bit Resolution
- Analog Performance (VCC = 5 V):
- Dynamic Range: 106 dB
- SNR: 106 dB, Typical
- THD+N: 0.002%, Typical
- Full-Scale Output: 3.9 Vp-p, Typical
- 4×/8× Oversampling Digital Filter:
- Stop-Band Attenuation: -50 dB
- Pass-Band Ripple: ±0.04 dB
- Sampling Frequency: 5 kHz to 200 kHz
- System Clock: 128 fS, 192 fS, 256 fS, 384 fS, 512 fS, 768 fS, 1152 fS With Autodetect
- Software Control (PCM1780, PCM1782):
- Accepts 16-, 18-, 20-, and 24-Bit Audio Data
- Formats: Right-Justified, I2S, and Left-Justified
- Digital Attenuation: Mode Selectable
- 0 dB to -63 dB, 0.5 dB/step
- 0 dB to -100 dB, 1 dB/step
- Digital De-Emphasis
- Digital Filter Rolloff: Sharp or Slow
- Soft Mute
- Zero Flags for Each Output
- Open-Drain Output Zero Flag (PCM1782)
- Hardware Control (PCM1781):
- I2S and 16-Bit Word, Right-Justified
- Digital De-Emphasis
- Soft Mute
- Zero Flag for L-, R-Channel Common Output
- Power Supply: 5-V Single Supply
- Small, 16-Lead SSOP Package (150 mil)
- Pin-Compatible with PCM1680
- APPLICATIONS
- A/V Receivers
- DVD Movie Players
- DVD Add-On Cards For High-End PCs
- DVD Audio Players
- HDTV Receivers
- Car Audio Systems
- Other Applications Requiring 24-Bit Audio
System Two, Audio Precision are trademarks of Audio Precision, Inc.
All other trademarks are the property of their respective owners.
Beschreibung von PCM1781
The PCM1780/81/82 is a CMOS, monolithic, integrated circuit, which includes stereo digital-to-analog converters and support circuitry in a small 16-lead SSOP package. The data converters use TIs enhanced multilevel delta-sigma architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1780/81/82 accepts industry standard audio data formats with 16- to 24-bit data, providing easy interfacing to audio DSP and decoder chips. Sampling rates up to 200 kHz are supported. The PCM1780/82 provides a full set of user-programmable functions through a three-wire serial control port, which supports register write functions. The PCM1781 provides a subset of user-programmable functions through four control pins.
The PCM1780 is pin-compatible with the PCM1680 (8-channel DAC).