Gehäuseinformationen
Gehäuse | Pins VQFN (RGC) | 64 |
Betriebstemperaturbereich (°C) -40 to 85 |
Gehäusemenge | Träger 250 | SMALL T&R |
Merkmale von PGA5807A
- 8-Channel Complete AFE:
- LNA, PGA, and LPF
- Full-Channel Gain: 12 dB to 30 dB
- Input-Referred Noise: 2.1 nV/√Hz
- LNA:
- Gain: 12 dB
- Fully Differential
- Wide Input Common-Mode Support:
2.1 ± 200 mV - Maximum Linear Input Range: 500 mVPP
- PGA Gain: 0 dB to 18 dB
- With 3-dB Gain Steps
- Programmable via Either Serial Interface or External Pins
- Maximum Total Channel Gain: 30 dB
- Programmable LPF:
- Corner Frequency: 75 MHz, 60 MHz
- Power (Full-Chain):
- 60 mW per Channel
- Fast and Consistent Overload Recovery
- Small Package: 9-mm × 9-mm QFN-64
Beschreibung von PGA5807A
The PGA5807A is an 8-channel, high-bandwidth, analog front-end (AFE). The device functions on a single 3.3-V analog supply. The device supports high-bandwidth input frequencies with a total power of 60 mW per channel. The PGA5807A consists of a low-noise amplifier (LNA), a programmable gain amplifier (PGA), and a programmable low-pass filter (LPF). The LNA has a fixed 12-dB gain (the differential amplifier supports both direct and capacitive input coupling) and supports a maximum linear input range of 500 mVPP.
The device provides gain options from 0 dB to 18 dB, in 3-dB gain steps. This 18-dB PGA gain can be programmed using either the serial interface or external pins. The PGA5807A integrates an antialiasing filter in the form of an LPF to reduce noise. The device is available in a very small, 9-mm × 9-mm QFN-64 package and is specified for operation over the –40°C to +85°C temperature range.