Gehäuseinformationen
Gehäuse | Pins CDIP (J) | 20 |
Betriebstemperaturbereich (°C) -55 to 125 |
Gehäusemenge | Träger 20 | TUBE |
Merkmale von SN54AC245
- VCC operation of 2V to 6V
- Inputs accept voltages to 6V
- Max tpd of 7ns at 5V
Beschreibung von SN54AC245
The AC245 octal bus transceivers are designed for asynchronous two-way communication between data buses. The control-function implementation minimizes external timing requirements.
The devices allow data transmission from the A bus to the B bus or from the B bus to the A bus, depending on the logic level at the direction-control (DIR) input. The output-enable (OE) input can be used to disable the device so that the buses are effectively isolated.