Gehäuseinformationen
Gehäuse | Pins CFP (W) | 20 |
Betriebstemperaturbereich (°C) -55 to 125 |
Gehäusemenge | Träger 25 | TUBE |
Merkmale von SN54ACT244-SP
- 4.5V to 5.5V VCC operation
- Inputs accept voltages to 5.5V
- Maximum tpd of 9.5ns at 5V
- Inputs are TTL-compatible
- On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
Beschreibung von SN54ACT244-SP
These SNx4ACT244 octal buffers and drivers are designed specifically to improve the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.
The SNx4ACT244 devices are organized as two 4-bit buffers and drivers with separate output-enable (OE) inputs. When OE is low, the device passes non-inverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.